(option) water | water/glycol small hysteresis service friendly Data CCE 6101 CCE 6201 CCE 6301 Rated voltage ±1 % AC 50/60 Hz ±10 % 230 V 1~ Cooling capacity (with pump) 1 W18/A32 1.1 kW 1.7 kW 2.4 kW Flow [...] CCE 6101 / CCE 6201 / CCE 6301 Chillers 1.1–2.4 kW Make a Product Inquiry PSS Sizing Software stand-alone chiller fluid cooling with water or water/glycol mixtures steel housing with thick powder coating [...] and dimensions can be found in the download section on this page under product sheet. Description Language Type Size Download Product sheet English pdf 300 KB Download Description of standard configurations
CCE 6401 / CCE 6501 / CCE 6601 Chillers 3.5–6.5 kW Make a Product Inquiry PSS Sizing Software stand-alone chiller fluid cooling with water or water/glycol mixtures steel housing with thick powder coating [...] (option) water | water/glycol small hysteresis service friendly Data CCE 6401 CCE 6501 CCE 6601 Rated voltage ±1 % AC 50/60 Hz ±10 % 400 V 3~ / 460 V 3~ Cooling capacity (with pump) 1 W18/A32 3.5 kW 5 kW 6.5 [...] Article number UL 42130355012 on request 42130655011 1 6 compact chiller models in two sizes Covering cooling capacities from 1.1 kW to 6.5 kW. All units are available with configuration packages designed
PWD 5402/5302 3.4/2.2kW Air/water heat exchangers 3400 W / 2150 W Make a Product Inquiry PSS Sizing Software robust steel cover, easily paintable water circuit pressure-tested to 30 bar surface seal to [...] Data PWD 5402 PWD 5302 Rated voltage ±10 % 50/60 Hz AC 230 V Cooling capacity at 400 l/h W10/A35 3400 W 2150 W Ambient temperature +1 … +70 °C / +34 … +158 °F Water outlet temperature +1 … +35 °C / +34 [...] Download Description Language Type Size Download Product sheet English pdf 870 KB Download 3D-model 5302 (STEP) English zip 650 KB Download 3D-model 5402 (STEP) English zip 1.8 MB Download EAC certificate
±1 % 50 Hz AC ±10 % 400 V 3~ Cooling capacity (with pump) W18/A32 119 kW 148 kW Flow rate (pump) 333 l/min 367 l/min Pump pressure 3 bar Ambient temperature +5 … +50 °C Medium water, water/glycol Medium [...] 1200/1600 WT Chillers 119–148 kW Make a Product Inquiry PSS Sizing Software Pfannenberg introduced a new product series to extend our portfolio with a new extreme performance range up to 150 kW in cooling [...] coil design allows more efficient and compact solution Cooling medium water or water/glycol mixtures protection system water | water/glycol microchannel technology small hysteresis extreme T conditions
EB 180/220 WT Chiller18-22 kW Make a Product Inquiry PSS Sizing Software 4 configurations (see DOWNLOAD below) meets a wide range of applications new series of chillers designed to ease the selection [...] applications Data EB 180 WT EB 220 WT Rated voltage ±1 % 50/60 Hz AC ±10 % 400 V 3~ / 460 V 3~ Cooling capacity W18/A32 18 / 21.5 kW 22 / 26.4 kW Flow rate (pump) 48 / 57 l/min 52 / 62 l/min Pump pressure 3 bar [...] – offer a complete solution for every need. 2 Cooling medium Water | water/glycol mixtures | low viscosity oil. Max viscosity: 10 cSt (10 mm2/s) @ +40 °C. 3 MCHX tecnology Using microchannel heat exchangers
EB 80 WT EB 95 WT Rated voltage ±1 % 50/60 Hz AC ±10 % 400 V 3~ / 460 V 3~ Cooling capacity (with pump)¹ W18/A32 6.5 / 7.2 kW 8 / 8.8 kW 9.5 / 10.6 kW Flow rate (pump)¹ 17.2 l/min 21.5 l/min 25.8 l/min [...] EB 65/80/95 WT Chillers 6.5–9.5 kW Make a Product Inquiry PSS Sizing Software 4 configurations (see DOWNLOAD below) meets a wide range of applications new series of chillers designed to ease the selection [...] – offer a complete solution for every need. 2 Cooling medium Water | water/glycol mixtures | low viscosity oil. Max viscosity: 10 cSt (10 mm2/s) @ +40 °C. 3 MCHX tecnology Using microchannel heat exchangers
800 WT EB XT 900 WT EB XT 1000 WT Rated voltage ±1 % 50 Hz AC ±10 % 400 V 3~ Cooling capacity (with pump) W18/A32 69 kW 76 kW 86 kW 92 kW Flow rate (pump) 200 l/min 233 l/min 267 l/min 300 l/min Pump pressure [...] 700/1000 WT Chillers 69–92 kW Make a Product Inquiry PSS Sizing Software Pfannenberg introduced a new product series to extend our portfolio with a new extreme performance range up to 150 kW in cooling [...] coil design allows more efficient and compact solution Cooling medium water or water/glycol mixtures protection system water | water/glycol microchannel technology small hysteresis extreme T conditions
Hz AC ±10 % 400 V 3~ Cooling capacity (with pump) W18/A32 36 kW 47 kW 59 kW Flow rate (pump) 117 l/min 150 l/min 183 l/min Pump pressure 3 bar Ambient temperature +5 … +50 °C Medium water, water/glycol [...] 400/600 WT Chiller 36–59 kW Make a Product Inquiry PSS Sizing Software Pfannenberg introduced a new product series to extend our portfolio with a new extreme performance range up to 150 kW in cooling capacity [...] coil design allows more efficient and compact solution Cooling medium water or water/glycol mixtures protection system water | water/glycol microchannel technology small hysteresis extreme T conditions
EB 140/160 WT Chillers 14–16 kW Make a Product Inquiry PSS Sizing Software 4 configurations (see DOWNLOAD below) meets a wide range of applications new series of chillers designed to ease the selection [...] Data EB 140 WT EB 160 WT Rated voltage ±1 % 50/60 Hz AC ±10 % 400 V 3~ / 460 V 3~ Cooling capacity (with pump)¹ W18/A32 14 / 15.4 kW 16 / 17.6 kW Flow rate (pump)¹ 37.3 l/min 43 l/min Pump pressure 3 bar [...] – offer a complete solution for every need. 2 Cooling medium Water | water/glycol mixtures | low viscosity oil. Max viscosity: 10 cSt (10 mm2/s) @ +40 °C. 3 MCHX tecnology Using microchannel heat exchangers