The HPR (Hose-Proof Rainhood) product series serves as an accessory which, in combination with filter fans, prevents even jet water or heavy rain from entering an enclosure. If control cabinets are cleaned [...] exposed to strong weather with a lot of rain in outdoor areas, this additional protection of the enclosure is recommended. The HPR series is available in three different sizes in two designs , [...] combined with our Pfannenberg fourth generation filterfan portfolio (PF 11.000 - PF 67.000). PRODUCT BENEFITS Very shallow depth , thus less space required to the outside. This keeps escape