the Pfannenberg SizingSoftware (PSS) for this purpose. With the help of various modules, the software enables cost-efficient and standard-compliant planning of fire alarms and supports planners and safety [...] production. Planning software offers support in the design of a fire alarm and helps to develop an alarm concept tailored to the system. The advantages of such a planning software are obvious: All sta [...] signaling devices. Depending on the task at hand, two functions of the sizingsoftware are particularly relevant: Selection and sizing. Suitable signaling solutions for every application The Selection Tool
register at My Pfannenberg and can start immediately – with PC software for download or direct online. PSS – Pfannenberg SizingSoftware [...] higher operational reliability, energy saving and cost optimisation. PSS – Pfannenberg Configuration-Tool Pfannenberg offers a free software tool for the effective calculation of your tailored product reco [...] Service Request Technical Services Download Centre Software and Data Manuals Supplier Release Lists The target is clear: maximum machine availability. Our service for your optimal signaling technology
Mounting support Mounting support Make a Product Inquiry PSSSizingSoftware Data PDR Article number 17411000000 Fastening self-adhesive Dimensions (HxWxD) 35 x 70 x 7 mm Downloads Description Language [...] Language Type Size Download Product Sheet English pdf 340 KB Download
selected signaling devices free of charge for download. Read more Pfannenberg SizingSoftwarePSS (Pfannenberg SizingSoftware) for the calculation of the most appropriate Pfannenberg solution. Read more [...] Software, technical data and macros for your planning. In this section we offer you our full support for your planning tools: BIM - Building Information Modeling For BIM planning, Pfannenberg provides [...] products for quick and error-free adoption in SISTEMA projects. Read more εCOOL-Plant εCOOL-Plant Software, allowing the connection of the εCOOL cooling devices to the Multi Controller. Read more EPLAN macros
Brochure English pdf 2.7 MB Download Safely to the right solution: Pfannenberg SizingSoftware (PSS) With the Pfannenberg SizingSoftware you can determine standard-compliant signal technology solutions. Calculate [...] Description Language Type Size Download Support for Planning PY X-S & PA X 1-05 clear English pdf 1.3 MB Download Support for planning PY X-M-05 (SSM) English pdf 840 KB Download Support for planning PY X-M-10 [...] With PSS and innovative products from Pfannenberg you will always find the best and most efficient solution for your applications. Please find more information on our website: Pfannenberg Sizing Software
PY X-M-05 PYRA ® flashing light 5 J Make a Product Inquiry PSSSizingSoftware safe; an incorrect installation is virtually impossible easy; significantly shorter assembly and installation times economical; [...] for a quick orientation. For an individual and precise interpretation please use Pfannenberg SizingSoftware (PSS) . Electrical data PY X-M-05 Rated voltage 230 V AC 115 V AC 12 / 24 / 48 V DC / 24 V AC Rated [...] Type Size Download Product sheet English pdf 670 KB Download 3D model (IGS) English zip 1.0 MB Download 3D model (SAT) English zip 1.2 MB Download 3D model (STEP) English zip 1.0 MB Download Support for
enclosure for any outdoor and indoor application with IP 66 and IK08 Make a Product Inquiry PSSSizingSoftware Huge visual 3D-Coverage area, more as double as a 10 joules flashing light Easy and safe i [...] for a quick orientation. For an individual and precise interpretation please use Pfannenberg SizingSoftware (PSS) . Electrical data PY X-L-15 PY X-L-15-CPR Rated voltage 230 V 24 V 24 V Rated frequency AC [...] Download MANUAL PY X-L-15-CPR pdf 1.6 MB Download Description Language Type Size Download Product sheet English pdf 140 KB Download Support for planning (CPR/EN 54-23) English pdf 440 KB Download VdS approval
PY X-M-10 PYRA ® flashing light 10 J Make a Product Inquiry PSSSizingSoftware safe; an incorrect installation is virtually impossible easy; significantly shorter assembly and installation times economical; [...] for a quick orientation. For an individual and precise interpretation please use Pfannenberg SizingSoftware (PSS) . Electrical data PY X-M-10 Rated voltage 230 V AC 115 V AC 12 / 24 / 48 V DC Rated frequency [...] connector (optionally) SSM version SSM version Approved by CNBOP-PIB EurAsian Conformity warranty Size of visual coverage (A x B x C in meter) Indicate Warning Alert red 50.4 x 31.5 x 63 22.4 x 14 x 28
PA X 1-05 PATROL flashing sounders max. 105 dB(A) / 5 J Make a Product Inquiry PSSSizingSoftware PATROL – the new generation of sounder/flashing light combinations. Three dimensional innovation; safe; [...] for a quick orientation. For an individual and precise interpretation please use Pfannenberg SizingSoftware (PSS) . Electrical data PA X 1-05 Rated voltage 230 V AC 115 V AC 24 V DC Rated frequency 50/60 [...] approved 24 V DC 24 V DC 24 V DC Approved by CNBOP-PIB connector (optionally) (optionally) PA X-1-05 – Size of visual coverage (A x B x C in meter) Indicate Warning Alert red 14 x 22.1 x 25.2 6.2 x 9.8 x 11
Please register right away to benefit from our complimentary My Pfannenberg offerings. PSS - The Pfannenberg SizingSoftware ensures the correct calculation and configuration of Thermal Management, Liquid Cooling [...] -WSCAD is an E-CAD software suite solution. Electrical designers and engineers benefit from downloading our product data from the WSCAD E-CAD database. εCOOL Plant Software - The software allows easy connection [...] proven tool for selecting the right Pfannenberg product. It allows saving calculation data on PDF to support planning and documentation. EPLAN-P8 - EPLAN macros for the easy and safe integration of Pfannenberg