established method of alerting with audible signaling devices, additional alerting can be provided by visual signaling devices. The primary aim of fire alarm systems is to protect people and property. This [...] tion of DIN EN 54-23 - Optical signaling devices; fire alarm systems and alerting, Frankfurt am Main, March 2015. Description Language Type Size Download Technical Report: VDE 0833-2 Fire protection in [...] Fire protection in accordance with VDE 0833-2 - changes relating to visual signaling devices in fire alarm systems The provisions of the standard for visual signaling devices in fire alarm systems, DIN
Warning Alert red 27.5 x 23 x 41 12.2 x 10.2 x 18.2 6.1 x 5.1 x 9.1 yellow 42.8 x 35.1 x 63.5 19 x 15.6 x 28.2 9.5 x 7.8 x 14.1 amber 33.3 x 27.5 x 49.5 14.8 x 12.2 x 22 7.4 x 6.1 x 11 blue 22.1 x 18.5 [...] 300 KB Download EAC 043/2017 fire alarm Russian pdf 1.0 MB Download Ordering details housing red PA X 5-05 Version Rated voltage 230 V AC 115 V AC 24 V DC yellow lens Article number 23351103000 23351153000 [...] 230 V AC 115 V AC 24 V DC yellow lens Article number 23351103055 23351153055 23351803055 amber lens Article number 23351104055 23351154055 23351804055 red lens Article number 23351105055 23351155055 23351805055