the past, users of topmountedcoolingunits had to make the experience that condensate water caused significant damage in the control cabinet when conventional topmountedcoolingunits were in operation [...] advantages of topmountedcoolingunits. The DTT series’ patented condensate management prevents condensate water from forming in the coolingunit to 100 per cent. The cold area of the coolingunit, in which [...] The result is coolingunits with perfect thermal management, even in limited spaces – and at minimal operating costs and maximum safety. Pfannenberg’s DTT topmountedcoolingunits: more space, lower
Pfannenberg's patented coolingunits for topmounting. 100 % condensate protection needs so little space. One main advantage of the DTT topmountingcoolingunits is their small size and their practical [...] the DTT coolingunits are mounted on the top of the electrical enclosure, they are protected from mechanical damage during ongoing production. Pfannenbergtop-cooling – a concept that makes sense. 1. Energy [...] efficiency ... due to the use of new technology, such as the micro channel technology in the top-mountedcoolingunits size 1 for example by means of the energy saving mode which makes it possible to automatically
The top-mountedcoolingunits provide unique, fourfold condensate protection: 1. No cold bridge to the electrical enclosure cover. 2. No overflow of condensate into the electrical enclosure. 3. No condensate [...] n. Type Cooling performance Dimensions (HxWxD) Rated voltage cURus EAC CE UKCA DTT 6101 500 W 451 x 588 x 393 mm 115 / 230 V DTT 6201 1,000 W 451 x 588 x 393 mm 115 / 230 / 400 V 2~ DTT 6301 1.5 kW 435 [...] 6801 4.0 kW 485 x 795 x 575 mm 400 V 3~ available in preparation optional PSS – Pfannenberg Configuration-Tool Pfannenberg offers a free software tool for the effective calculation of your tailored product
safety: Everyone knows it from cool drinks in summer - condensation forms on cold surfaces. Top-mountedcoolingunits are therefore always suspected of undercooling the top of the electrical enclosure and [...] specialist Pfannenberg has developed a cost-efficient thermal management solution to be mounted on top of electrical enclosures that offers a further safe alternative to the side-mountedunits already in [...] to meet these requirements. In addition to heat exchangers for side mounting, Pfannenberg now presents a heat exchanger for top-mounting. This means that the connections are better protected against damage
recessed mounting (PWI) side mounting (PWS) protection system top EER / energy saving temperature alarm temperature control large distance in /out cut-out compatible to DT | A/A units tool-less mounting (PWI) [...] other types on request. Introducing the εCOOLcoolingunits (DTI/DTS/DTT 6xxx). 1 Process reliability High airflow rate and cooling capacity. The heat load will not be transferred to the ambient air. Integrated [...] PWI/PWS 6152 1.5kW εCOOL air/water heat exchangers 1500 W Make a Product Inquiry PSS Sizing Software PWI: for partially recessed mounting in the door or side PWS: for outer mounting on the door or side
recessed mounting (PWI) side mounting (PWS) protection system top EER / energy saving temperature alarm temperature control large distance in /out cut-out compatible to DT | A/A units tool-less mounting (PWI) [...] types on request. Introducing the εCOOLcoolingunits (DTI/DTS/DTT 6xxx). 1 Process reliability High airflow rate and cooling capacity. The heat load will not be transferred to the ambient air. Integrated [...] PWI/PWS 6102 1kW εCOOL air/water heat exchangers 1000 W Make a Product Inquiry PSS Sizing Software PWI: for partially recessed mounting in the door or side PWS: for outer mounting on the door or side robust:
DTI/DTS 6X1E Coolingunits 1000–2800 W Make a Product Inquiry PSS Sizing Software DTI: for partially recessed mounting in the door or side DTS: for outer mounting on the door or side thanks to highly efficient [...] interface "Modbus" to integrate the coolingunit into the existing machine control or in a cloud solution partially recessed mounting (DTI) side mounting (DTS) protection system top EER / energy saving high performance [...] ty large distance in /out cut-out like A/A | A/W units tool-less mounting tool-less filter mat changing service friendly Data DTI 6X1E DTS 6X1E Cooling capacity automatically adapting to heat load 1000–2800
macros) can be found at MyPfannenberg . Ordering details PWS 7102 Rated voltage 230 V AC 115 V AC Article number 12051010055 12051017055 Article numbers for other types on request. 1 Process reliability High [...] W10/A35 950 W Ambient temperature +1 … +70 °C / +34 … +158 °F Water inlet temperature +1 … +35 °C / +34 … +95 °F Degrees of protection according to EN 60529 IP 55 towards the electrical enclosure if used [...] integrated in existing cooling circuits. Integrated thermostat and solenoid valve for energyefficient temperature control. 1 Process reliability 2 High resilience 3 Service and mounting friendly 4 Robust 5
W10/A35 1500 W Ambient temperature +1 … +70 °C / +34 … +158 °F Water inlet temperature +1 … +35 °C / +34 … +95 °F Degrees of protection according to EN 60529 IP 55 towards the electrical enclosure if used [...] installable or mountable externally and internally maintenance-free mounting-friendly seal, no elaborate reworking of the mounting cut-out integrated thermostat and solenoid valve for temperature control [...] with alarm contact side mounting protection system protection system temperature alarm temperature control Data PWS 7152 Rated voltage ±10 % 50/60 Hz AC 60 Hz AC 230 V 115 V Cooling capacity at 200 l/h W10/A35
pdf 1.5 MB Download German pdf 920 KB Download DTT Top-mountedcoolingunits for the highest demands English pdf 1.4 MB Download German pdf 1.1 MB Download Polish pdf 1.4 MB Download Italian pdf 1.3 MB [...] MB Download The Pfannenberg thermal management concept English pdf 1.4 MB Download German pdf 1.2 MB Download Cut-out compatibility list for side mountedunits English pdf 300 KB Download German pdf 300 [...] English pdf 300 KB Download Italian pdf 330 KB Download Outdoor CoolingUnits DTS 3000 Series Stronger than the elements Pfannenbergunits for outdoor thermal management. English pdf 3.8 MB Download German