Products
Products > Thermal Management > Cooling Units > >1000-1500 Watt

 

 


Type Cooling performance Rated voltage Dimensions
(HxWxD)
Approvals
UR UL cUL GOST CE
DTS 3161/3181 1100 W 115 / 230 /
400 V 2~
748 x 395 x 294 mm x x x x
DTI 6301 1500 W 115 / 230 /
400 V 2~
1536 x 485 x 218 mm

x


x x x
DTS 6301 1539 x 485 x 218 mm
DTI 9341C 1500 W 115 / 230 /
400 V 2~
958 x 410 x 248 mm

x


x x x
DTS 9341C 964 x 410 x 248 mm
DTS 7341 1500 W 115 / 230 /
400 V 2~
1350 x 390 x 200 mm
x
x x x
DTT 6301 1500 W 115 / 230 /
400 V 2~
435 x 595 x 495 mm
x
x o x

² only with LAP (Low Ambient Package)

x available    o pending