Cooling units 1100 W
DTS 3161 (NEMA 3R/4), DTS 3181 (NEMA 4/4X)

- compact design, ideal for small control cabinets and larger control cabinets for the cooling of hot spots
- particularly suitable for the food industry and outdoor applications
- maintains a UL tested NEMA type 3R/4 seal against the enclosure
- high protection system IP 56, maintenance-free
- condenser with 3 mm fin spacing, highly effective protection against strongly contaminated ambient air
- integrated condensate evaporation system
| Data | DTS 3161 (NEMA 3R/4) / DTS 3181 (NEMA 4/4X) | ||||
| Rated voltage ± 10 % | AC 50 Hz / 60 Hz | AC 60 Hz | |||
| 400 V 2~ | 230 V | 115 V | |||
| Cooling performance according to EN 14511 | L35/L35 | 1100 W | |||
| L35/L50 | 950 W | ||||
| Ambient temperature range | SC | + 15 … + 55 °C / + 59 … + 131 °F | |||
| LAP | - 40 … + 55 °C / - 40 … + 131 °F | ||||
| Protection system according to NEMA type | 3R/4 | towards the electrical enclosure if used as intended by the manufacturer | - | ||
| 4/4X | - | towards the electrical enclosure if used as intended by the manufacturer | |||
Further technical details, performance curves and dimensions can be found in the product download on this page on the top at the right
To make the order process easy for you and to ensure a secure delivery, please see the information on the final article numbers below.
| Ordering details | DTS 3161 | |||
| Type | Rated voltage | 400 V 2~ AC | 230 V AC | 115 V AC |
| Standard Controller | Article number | 13382449355 | 13382441355 | 13382444355 |
| LAP1 | Article number | 13385436375 | 13385441375 | 13385444375 |
| Ordering details | DTS 3181 | |||
| Type | Rated voltage | 400 V 2~ AC | 230 V AC | 115 V AC |
| Standard Controller | Article number | 13382449300 | 13382441300 | 13382444300 |
| LAP1 | Article number | 13385436378 | 13385441178 | 13385444178 |
1 LAP (Low Ambient Package): includes 900 W enclosure heater and a thermostat to be placed inside the enclosure

You can find and order the correct spare parts in our Pfannenberg spare parts online shop.
to spare parts online shop



