Products
Products > Thermal Management > Cooling Units > >1500-2000 Watt

 

 

  Type Cooling performance Rated voltage Dimensions
(HxWxD)
Approvals
UR UL cUL GOST CE
DTS 3165/3185 1600 W 230 / 400 V 3~ 914 x 305 x 302 mm
  x x x x
DTS 3165 HT 1600 W 230 V 914 x 305 x 302 mm
  x x   x
DTI 6401 2000 W 115 / 230 /
400 V 3~
1536 x 485 x 278 mm

x

  x x x
DTS 6401 1543 x 485 x 278 mm
DTS 7441 2000 W 400 V 3~ 1350 x 397 x 270 mm x   x x x
DTS 3261/3281 2000 W 115 / 230 /
400 V 3~
1209 x 395 x 326 mm x x x x
DTT 6401 2000 W 115 / 230 /
400 V 3~
435 x 595 x 495 mm x   x o x
 

² only with LAP (Low Ambient Package)

x available    o pending