Cooling unit 950W
DTI/DTS 9141

DTI: for partially recessed mounting of the cooling unit in the door or side
DTS: for outer mounting of the cooling unit on the door or side
- suitable for use with a door width of 500 mm
- large distance between intake and exhaust vents, safe circulation within the electrical enclosure due to long passage of air, therefore hot spots are eliminated
- integrated fault and door contact
- optionally available with integrated condensate evaporation system
- DTI variants: fast mounting without drilling and adhering the electrical enclosure seal
| Data | DTI/DTS 9141 | |||||||
| Rated voltage ± 10% | AC 50 Hz / 60 Hz | AC 60 Hz | ||||||
| 400 V 2~1 | 230 V | 115V | ||||||
| Cooling performance according to EN 14511 | L35/L35 | 950 W | ||||||
| L35/L50 | 520 W | |||||||
| Ambient temperature range | + 15 … + 55 °C / + 59 … + 131 °F | |||||||
| Protection system according to EN 60529 | IP 54 | towards the electrical enclosure if used as intended by the manufacturer | ||||||
| Condensate management | integrated condensate evaporation system optional | |||||||
1 suitable for various supply voltages (see technical specific data sheet)
Further technical details, performance curves and dimensions can be found in the product download on this page on the top at the right
To make the order process easy for you and to ensure a secure delivery, please see the information on the final article numbers below.
| Ordering details | DTI 9141 | |||
| Type | Rated voltage | 400 V 2~ AC | 230 V AC | 115 V AC |
| Standard Controller | Article number | 13299149055 | 13299141055 | 13299144055 |
| Multi Controller | Article number | 13299179055 | 13299171055 | 13299174055 |
| Ordering details | DTS 9141 | |||
| Type | Rated voltage | 400 V 2~ AC | 230 V AC | 115 V AC |
| Standard Controller | Article number | 13249149055 | 13249141055 | 13249144055 |
| Multi Controller | Article number | 13249179055 | 13249171055 | 13249174055 |
Article numbers for other types on request

You can find and order the correct spare parts in our Pfannenberg spare parts online shop.
to spare parts online shop



