Cooling unit 1000 W
DTS 7241

- powerful radial fans ensure optimum air circulation inside the enclosure
- sealed with protective edging, no extensive work on the installation cut-out necessary
- temperature regulated by integrated thermostat
| Data | DTS 7241 | ||||
| Rated voltage ± 10% | AC 50 Hz / 60 Hz | ||||
| 230 V | 115V | ||||
| Cooling performance according to EN 14511 | L35/L35 | 1000 W | |||
| L35/L50 | 780 W | ||||
| Ambient temperature range | + 15 … + 55 °C / + 59 … + 131 °F | ||||
| Protection system according to EN 60529 | IP 54 | towards the electrical enclosure if used as intended by the manufacturer | |||
Further technical details, performance curves and dimensions can be found in the product download on this page on the top at the right
To make the order process easy for you and to ensure a secure delivery, please see the information on the final article numbers below.
| Ordering details | DTS 7241 | ||
| Type | Rated voltage | 230 V AC | 115 V AC |
| thermostat control | Article number | 13287211055 | 13287214055 |
Article numbers for other types on request

You can find and order the correct spare parts in our Pfannenberg spare parts online shop.
to spare parts online shop



