Products

 

 


Type Cooling performance Rated voltage Dimensions
(HxWxD)
Approvals
UR UL cUL GOST CE
DTS 9011H 300 W 115 / 230 V 300 x 495 x 140 mm x

 

x

 

x
DTI 9021 320 W 115 / 230 V 329 x 385 x 252 mm
x
x x x
DTFI 9021 320 W 115 / 230 /
400 V 2~
326/326/464 x
385 x 252 mm
x
x x x
DTT 6101 500 W 115 / 230 V 435 x 595 x 395 mm x
x o x

x available    o pending