Pfannenberg EN54-23 certificates Description Language Type Size Download EN54-23 for PY X-S-05 German English pdf 69 KB Download EN54-23 for PY X-M English German pdf 340 KB Download EN54-23 for PY X-1-05 [...] Download Find out more about our EN54-23 products Visit the related EN54-23 page in our Know-How section to find more about our range of visual devices carrying the EN54-23 approval. READ MORE [...] EN54-23 regulation The " EN54 fire detection and fire alarm systems " is a mandatory standard that specifies requirements and laboratory test for every component of fire detection and fire alarm system
PY X-S-05 English pdf 220 KB Download EN54-23 certificate PY X-S-05 English pdf 69 KB Download EN54-23 certificate PA X 1-05 English pdf 83 KB Download EN54-23 certificate (SSM) English pdf 340 KB Download [...] EN54-23 certified flashing lights from Pfannenberg In most European countries EN54-23 has taken effect in 2013 for visual signaling devices. Pfannenberg was the first manufacturer to offer beacons that [...] visual signal must be used. With the EN54-23 taking effect, demands are also being made regarding the light output and light distribution. The requirements of EN54-23 in practice Illumination An illumination
Conformity to EN54-3 Description Language Type Size Download EN54-3 for DS Sounders English German pdf 2.3 MB Download EN54-3 for PA1 and PA5 English German pdf 310 KB Download EN54-3 for PA 10 and [...] Download EN54-3 for PA 10 and PA 20 DC English German pdf 280 KB Download EN54-3 for PA130 and SON English German pdf 320 KB Download EN54-3 for PA X English German pdf 280 KB Download EN54-3 for BEXS [...] (available on request) English pdf 290 KB Download Find out more about our EN54-3 products Visit the related EN54-3 page in our Know-How section to find more about our consulting on audible fire alarm. READ
Declaration of conformity English German pdf 55 KB Download EU EN54-23 certificate (CPR) English German pdf 1.2 MB Download UK EN54-23 certificate (CPR) English pdf 200 KB Download UL certificate PY [...] 29.4 x 47 22.4 x 14.7 x 23.5 green 81.9 x 53.6 x 85.5 36.4 x 23.8 x 38 18.2 x 11.9 x 19 amber 80.1 x 52.2 x 84.2 35.6 x 23.2 x 37.4 17.8 x 11.6 x 18.7 blue 52.2 x 34.7 x 55.4 23.2 x 15.4 x 24.6 11.6 x 7 [...] and safe installation design for failure free mounting in shortest time Approvals: EAC, UL or VdS, EN54-23 certified for any markets including fire alarm applications Selectable flash frequency and synchronised
0 MB Download Support for planning English pdf 840 KB Download EU EN54-23 certificate German English pdf 340 KB Download UK EN54-23 certificate English pdf 210 KB Download Declaration of conformity English [...] EAC certificate Russian pdf 300 KB Download Ordering details housing red PY X-M-05 PY X-M-05-SSM (EN54-23) Lens colour Rated voltage 230 V AC 115 V AC 24 V AC/DC 24 V DC clear Article number 21550101000 [...] 21550105000 21550155000 21550815000 21550805005 Ordering details housing grey PY X-M-05 PY X-M-05 SSM (EN54-23) Lens colour Rated voltage 230 V AC 115 V AC 24 V AC/DC 24 V DC clear Article number 21550101055
pdf 1.3 MB Download CNBOP certificate Polish pdf 1.7 MB Download EU EN54-23 certificate German English pdf 69 KB Download UK EN54-23 certificate English pdf 210 KB Download DNV type approval English pdf [...] 21510154055 21510804055 red Article number 21510105055 21510155055 21510805055 * * devices with EN54-23 approval To make the order process easy for you and to ensure a secure delivery, please see the [...] assembly. Wires are safely routed where the potential for pinching and errors are eliminated. 3 EN54-23 certified and therefor applicable for fire alert. 4 Flexible mounting options Integrated hole template
performance English pdf 1.3 MB Download Declaration of conformity English German pdf 63 KB Download EN54-23 certificate German English pdf 340 KB Download UL certificate English pdf 380 KB Download EAC c [...] (24V DC, SSM) Polish pdf 300 KB Download Ordering details housing red PY X-M-10 PY X-M-10-SSM (EN54-23) Lens colour Rated voltage 230 V AC 115 V AC 24 V DC 24 V DC clear Article number 21551101000 2 [...] 21551105000 21551155000 21551815000 21551805005 Ordering details housing grey PY X-M-10 PY X-M-10 SSM (EN54-23) Lens colour Rated voltage 230 V AC 115 V AC 24 V DC 24 V DC clear Article number 21551101055 2
of 4 different light flash rates and 8 different acoustic alarm tones (tone table on page 108). 5 EN54-23 certified Satisfies EU requirements for fire alarm safety. 6 Shape-moulded gasket Stays in-place [...] mounting options 2 Intelligent installation 3 Independent signalling 4 Selectable output signals 5 EN54-23 certified 6 Shape-moulded gasket 7 Circuit loading stability 8 Inrush current regulator 9 IP 66 [...] Warning Alert red 34.2 x 18 x 38.7 15.2 x 8 x 17.2 7.6 x 4 x 8.6 yellow 48.6 x 24.8 x 52.2 21.6 x 11 x 23.2 10.8 x 5.5 x 11.6 amber 40.5 x 20.7 x 43.2 18 x 9.2 x 19.2 9 x 4.6 x 9.6 clear 56.7 x 28.8 x 61.2
3D-Coverage. German pdf 3.5 MB Download English pdf 1.6 MB Download Polish pdf 1.8 MB Download EN54-3 and EN54-23 A perfect fire alarm system needs perfect planning. German pdf 4.6 MB Download English pdf [...] German pdf 960 KB Download English pdf 1.1 MB Download Polish pdf 1.1 MB Download Are you ready for EN54-23? German pdf 2.7 MB Download English pdf 2.7 MB Download PATROL Pfannenberg's new Sounder Generation