components. English pdf 300 KB Download Description Type Size 085408086.pdf pdf 740 KB Download Supplem. PFx spare filter mat pdf 470 KB Download Filter 284x284 IP54/Type12 pdf 30 KB Download Filter 216x216 [...] 18611600035 166 x 156 mm PF 32.000, PFA 30.000 FF PF 4x.000 IP 55 18611600036 212 x 200 mm PF 42.500, PF 43.000, PFA 40.000 FF PF 6x.000 IP 55 18611600037 279 x 264 mm PF 6x.000, PFA 60.000 A safe solution. P [...] x 119 mm PF 22.000, PFA 20.000 300 18611600188 FM PF 3x.000 5 IP 54 18611600031 170 x 170 mm PF 32.000, PFA 30.000 150 18611600189 FM PF 4x.000 5 IP 54 18611600032 216 x 216 mm PF 42.500, PF 43.000, PFA