450 KB Download DrawingAC (IGES) English zip 2.0 MB Download 3D-model AC (STEP) English zip 1.2 MB Download Drawing DC (IGES) English zip 2.1 MB Download 3D-model DC (STEP) English zip 2.5 MB Download [...] Supplem. PFx spare filter mat pdf 470 KB Download 30162-970_PF11000_AC_PDG.STEPSTEP 5.5 MB Download 30162-971_PF11000_DC_PDG.STEPSTEP 6.3 MB Download Filter 87x87 IP54/Type12 pdf 42 KB Download Recom [...] MyPfannenberg . Ordering details ACPF11.000 Degree of protection Rated voltage 230 V AC 115 V AC IP 54 RAL 7035 11611101055 11611151055 Ordering details DC PF11.000 Degree of protection Rated voltage
Supplem. PFx spare filter mat pdf 470 KB Download 30167-970_PF 6x000_AC_230V_115V_PDG.STEPSTEP 7.0 MB Download 30167-970_PF 6x000_AC_400V_PDG.STEPSTEP 7.7 MB Download Filter 284x284 IP54/Type12 pdf 30 KB Download [...] Language Type Size Download Product sheet English pdf 640 KB Download Drawing (IGES) English zip 2.4 MB Download 3D-model (STEP) English zip 1.6 MB Download CSA certificate English pdf 150 KB Download UL listed [...] sheet. Description Type Size Conformity PF/PFA 4th Gen. pdf 47 KB Download Conformity_UKCA_085507001_Rev01_Mar24_PF_11000-67000.pdf pdf 32 KB Download Manual PF/PFA 1x.000 - 6x.000 pdf 2.2 MB Download
Supplem. PFx spare filter mat pdf 470 KB Download 30167-970_PF 6x000_AC_230V_115V_PDG.STEPSTEP 7.0 MB Download 30167-970_PF 6x000_AC_400V_PDG.STEPSTEP 7.7 MB Download Filter 284x284 IP54/Type12 pdf 30 KB Download [...] Language Type Size Download Product sheet English pdf 640 KB Download Drawing (IGES) English zip 2.4 MB Download 3D-model (STEP) English zip 1.6 MB Download CSA certificate English pdf 150 KB Download UL listed [...] sheet. Description Type Size Conformity PF/PFA 4th Gen. pdf 47 KB Download Conformity_UKCA_085507001_Rev01_Mar24_PF_11000-67000.pdf pdf 32 KB Download Manual PF/PFA 1x.000 - 6x.000 pdf 2.2 MB Download
Language Type Size Download Product sheet English pdf 650 KB Download Drawing (IGES) English zip 2.4 MB Download 3D-model (STEP) English zip 1.6 MB Download CSA certificate English pdf 150 KB Download UL listed [...] sheet. Description Type Size Conformity PF/PFA 4th Gen. pdf 47 KB Download Conformity_UKCA_085507001_Rev01_Mar24_PF_11000-67000.pdf pdf 32 KB Download Manual PF/PFA 1x.000 - 6x.000 pdf 2.2 MB Download [...] and US Data PF 65.000 Rated voltage ±10 % AC 50/60 Hz 230 V 115 V Unimpeded airflow IP 54 480 / 480 m³/h IP 55 505 / 505 m³/h Filter mat quality class according to EN 779 IP 54 G3 IP 55 G4 Temperature
Download Supplem. PFx spare filter mat pdf 470 KB Download 30165-970a_PF 42500_AC_PDG.STEPSTEP 11 MB Download 30165-971_PF 42500_DC_PDG.STEPSTEP 14 MB Download Filter 216x216 IP54/Type12 pdf 42 KB Download Fluted [...] Language Type Size Download Product sheet English pdf 550 KB Download Drawing (IGES) English zip3.9 MB Download 3D-model (STEP) English zip 6.2 MB Download CSA certificate English pdf 150 KB Download UL listed [...] sheet. Description Type Size Conformity PF/PFA 4th Gen. pdf 47 KB Download Conformity_UKCA_085507001_Rev01_Mar24_PF_11000-67000.pdf pdf 32 KB Download Manual PF/PFA 1x.000 - 6x.000 pdf 2.2 MB Download
Supplem. PFx spare filter mat pdf 470 KB Download 30167-973_PF 67000 SL_AC_230V_PDG.STEPSTEP 7.7 MB Download 30167-973_PF 67000 SL_AC_400V_PDG.STEPSTEP 7.6 MB Download Filter 284x284 IP54/Type12 pdf 30 KB Download [...] sheet. Description Type Size Conformity PF/PFA 4th Gen. pdf 47 KB Download Conformity_UKCA_085507001_Rev01_Mar24_PF_11000-67000.pdf pdf 32 KB Download Manual PF/PFA 1x.000 - 6x.000 pdf 2.2 MB Download [...] listed for Canada and US Data PF 67.000 SL Rated voltage ±10 % AC 50/60 Hz 400 / 460 V 3~ 230 V Unimpeded airflow 705 / 725 m³/h Filter mat quality class according to EN 779 G4 Temperature range –40 … +55
sheet. Description Type Size Conformity PF/PFA 4th Gen. pdf 47 KB Download Conformity_UKCA_085507001_Rev01_Mar24_PF_11000-67000.pdf pdf 32 KB Download Manual PF/PFA 1x.000 - 6x.000 pdf 2.2 MB Download [...] Download Supplem. PFx spare filter mat pdf 470 KB Download 30167-972_PF 65000 SL_AC_PDG.STEPSTEP 7.6 MB Download Filter 284x284 IP54/Type12 pdf 30 KB Download Fluted filter 279x264 IP55 pdf 32 KB Download Recom [...] Download Description Language Type Size Download Product sheet English pdf 480 KB Download 3D-model (STEP) English zip 1.5 MB Download CSA certificate English pdf 150 KB Download UL listed certificate English
590 KB Download DrawingAC (IGES) English zip4.4 MB Download 3D-model AC (STEP) English zip 7.3 MB Download Drawing DC (IGES) English zip 5.4 MB Download 3D-model DC (STEP) English zip3.9 MB Download CSA [...] Conformity PF/PFA 4th Gen. pdf 47 KB Download PF 43000 230V 54 7035 pdf 32 KB Download Manual PF/PFA 1x.000 - 6x.000 pdf 2.2 MB Download Supplem. PFx spare filter mat pdf 470 KB Download PF 43000 230V [...] Eplan macros) can be found at MyPfannenberg . Ordering details ACPF 43.000 Degrees of protection Rated voltage 400 V AC 230 V AC 115 V AC IP 54 RAL 7035 11643021055 11643101055 11643151055 IP 54 RAL 9011
550 KB Download DrawingAC (IGES) English zip3.2 MB Download 3D-model AC (STEP) English zip 2.4 MB Download Drawing DC (IGES) English zip3.8 MB Download 3D-model DC (STEP) English zip3.0 MB Download CSA [...] Conformity PF/PFA 4th Gen. pdf 47 KB Download PF 32000 230V 54 7035 pdf 32 KB Download Manual PF/PFA 1x.000 - 6x.000 pdf 2.2 MB Download Supplem. PFx spare filter mat pdf 470 KB Download PF 32000 230V [...] details ACPF 32.000 Degrees of protection Rated voltage 230 V AC 115 V AC IP 54 RAL 7035 11632101055 11632151055 IP 54 RAL 9011 11632101050 IP 55 RAL 7035 11632103055 11632153055 Ordering details DC PF 32
530 KB Download DrawingAC (IGES) English zip 2.7 MB Download 3D-model AC (STEP) English zip 1.9 MB Download Drawing DC (IGES) English zip3.0 MB Download 3D-model DC (STEP) English zip 1.9 MB Download [...] Conformity PF/PFA 4th Gen. pdf 47 KB Download PF 22000 115V 54 7035 pdf 32 KB Download Manual PF/PFA 1x.000 - 6x.000 pdf 2.2 MB Download Supplem. PFx spare filter mat pdf 470 KB Download PF 22000 115V [...] details ACPF 22.000 Degrees of protection Rated voltage 230 V AC 115 V AC IP 54 RAL 7035 11622101055 11622151055 IP 54 RAL 9011 11622101050 IP 55 RAL 7035 11622103055 11622153055 Ordering details DC PF 22