450 KB Download Drawing AC (IGES) English zip 2.0 MB Download 3D-model AC (STEP) English zip 1.2 MB Download DrawingDC (IGES) English zip 2.1 MB Download 3D-model DC (STEP) English zip 2.5 MB Download [...] details AC PF11.000 Degree of protection Rated voltage 230 V AC 115 V AC IP 54 RAL 7035 11611101055 11611151055 Ordering details DCPF11.000 Degree of protection Rated voltage 12 V DC 24 V DC 48 V DC IP 54 [...] sheet. Description Type Size Conformity PF/PFA 4th Gen. pdf 47 KB Download Conformity_UKCA_085507001_Rev01_Mar24_PF_11000-67000.pdf pdf 32 KB Download Manual PF/PFA 1x.000 - 6x.000 pdf 2.2 MB Download
590 KB Download Drawing AC (IGES) English zip4.4 MB Download 3D-model AC (STEP) English zip 7.3 MB Download DrawingDC (IGES) English zip 5.4 MB Download 3D-model DC (STEP) English zip3.9 MB Download CSA [...] Conformity PF/PFA 4th Gen. pdf 47 KB Download PF 43000 230V 54 7035 pdf 32 KB Download Manual PF/PFA 1x.000 - 6x.000 pdf 2.2 MB Download Supplem. PFx spare filter mat pdf 470 KB Download PF 43000 230V [...] IP 55 RAL 7035 11643023055 11643103055 11643153055 Ordering details DCPF 43.000 Degrees of protection Rated voltage 24 V DC 48 V DC IP 54 RAL 7035 11643801055 11643701055 IP 55 RAL 7035 11643803055 1
530 KB Download Drawing AC (IGES) English zip 2.7 MB Download 3D-model AC (STEP) English zip 1.9 MB Download DrawingDC (IGES) English zip3.0 MB Download 3D-model DC (STEP) English zip 1.9 MB Download [...] Conformity PF/PFA 4th Gen. pdf 47 KB Download PF 22000 115V 54 7035 pdf 32 KB Download Manual PF/PFA 1x.000 - 6x.000 pdf 2.2 MB Download Supplem. PFx spare filter mat pdf 470 KB Download PF 22000 115V [...] details AC PF 22.000 Degrees of protection Rated voltage 230 V AC 115 V AC IP 54 RAL 7035 11622101055 11622151055 IP 54 RAL 9011 11622101050 IP 55 RAL 7035 11622103055 11622153055 Ordering details DCPF 22.000
550 KB Download Drawing AC (IGES) English zip3.2 MB Download 3D-model AC (STEP) English zip 2.4 MB Download DrawingDC (IGES) English zip3.8 MB Download 3D-model DC (STEP) English zip3.0 MB Download CSA [...] Conformity PF/PFA 4th Gen. pdf 47 KB Download PF 32000 230V 54 7035 pdf 32 KB Download Manual PF/PFA 1x.000 - 6x.000 pdf 2.2 MB Download Supplem. PFx spare filter mat pdf 470 KB Download PF 32000 230V [...] details AC PF 32.000 Degrees of protection Rated voltage 230 V AC 115 V AC IP 54 RAL 7035 11632101055 11632151055 IP 54 RAL 9011 11632101050 IP 55 RAL 7035 11632103055 11632153055 Ordering details DCPF 32.000
Language Type Size Download Product sheet English pdf 640 KB Download Drawing (IGES) English zip 2.4 MB Download 3D-model (STEP) English zip 1.6 MB Download CSA certificate English pdf 150 KB Download UL listed [...] sheet. Description Type Size Conformity PF/PFA 4th Gen. pdf 47 KB Download Conformity_UKCA_085507001_Rev01_Mar24_PF_11000-67000.pdf pdf 32 KB Download Manual PF/PFA 1x.000 - 6x.000 pdf 2.2 MB Download [...] Data PF 66.000 Rated voltage ±10 % AC 50/60 Hz 400 / 460 V 3~ 230 V 115 V Unimpeded airflow IP 54 640 / 653 m³/h IP 55 770 / 785 m³/h Filter mat quality class according to EN 779 IP 54 G3 IP 55 G4 Temperature
Language Type Size Download Product sheet English pdf 640 KB Download Drawing (IGES) English zip 2.4 MB Download 3D-model (STEP) English zip 1.6 MB Download CSA certificate English pdf 150 KB Download UL listed [...] sheet. Description Type Size Conformity PF/PFA 4th Gen. pdf 47 KB Download Conformity_UKCA_085507001_Rev01_Mar24_PF_11000-67000.pdf pdf 32 KB Download Manual PF/PFA 1x.000 - 6x.000 pdf 2.2 MB Download [...] Data PF 67.000 Rated voltage ±10 % AC 50/60 Hz 400 / 460 V 3~ 230 V 115 V Unimpeded airflow IP 54 845 / 875 m³/h IP 55 925 / 950 m³/h Filter mat quality class according to EN 779 IP 54 G3 IP 55 G4 Temperature
Language Type Size Download Product sheet English pdf 650 KB Download Drawing (IGES) English zip 2.4 MB Download 3D-model (STEP) English zip 1.6 MB Download CSA certificate English pdf 150 KB Download UL listed [...] sheet. Description Type Size Conformity PF/PFA 4th Gen. pdf 47 KB Download Conformity_UKCA_085507001_Rev01_Mar24_PF_11000-67000.pdf pdf 32 KB Download Manual PF/PFA 1x.000 - 6x.000 pdf 2.2 MB Download [...] and US Data PF 65.000 Rated voltage ±10 % AC 50/60 Hz 230 V 115 V Unimpeded airflow IP 54 480 / 480 m³/h IP 55 505 / 505 m³/h Filter mat quality class according to EN 779 IP 54 G3 IP 55 G4 Temperature
Language Type Size Download Product sheet English pdf 450 KB Download Drawing (IGES) English zip 1.4 MB Download 3D-model (STEP) English zip 920 KB Download CSA certificate English pdf 150 KB Download UL listed [...] sheet. Description Type Size Conformity PF/PFA 4th Gen. pdf 47 KB Download Conformity_UKCA_085507001_Rev01_Mar24_PF_11000-67000.pdf pdf 32 KB Download Manual PF/PFA 1x.000 - 6x.000 pdf 2.2 MB Download [...] protection IP 54, NEMA type 12 UR and UL approval cut-out compatible to installation size 1 of the 3rd and 4th Generation also available in black and in 45 piece packaging for faster assembly size protection
sheet. Description Type Size Conformity PF/PFA 4th Gen. pdf 47 KB Download Conformity_UKCA_085507001_Rev01_Mar24_PF_11000-67000.pdf pdf 32 KB Download Manual PF/PFA 1x.000 - 6x.000 pdf 2.2 MB Download [...] Language Type Size Download Product sheet English pdf 650 KB Download Drawing (IGES) English zip 1.7 MB Download 3D-model (STEP) English zip 1.1 MB Download CSA cerficate English pdf 150 KB Download UL listed [...] filter IP 55 NEMA type 12 – fluted filter Filter mat quality class according to EN 779 IP 54 G 3 IP 55 G 4 Colour RAL 7035, different colours available on request Further technical details and dimensions