Conformity PF/PFA4th Gen. pdf 47 KB Download PFA20000 55 UV 7035 pdf 32 KB Download Manual PF/PFA 1x.000 - 6x.000 pdf 2.2 MB Download Supplem. PFx spare filter mat pdf 470 KB Download PFA20000 55 UV 7035 [...] Download Product sheet English pdf 530 KB Download Drawing (IGES) English zip 1.3 MB Download 3D-model (STEP) English zip 910 KB Download CSA certificate English pdf 150 KB Download EAC certificate English [...] details RAL 7035 PFA20.000 Degrees of protection IP 54 IP 55 Article number 11720001055 11720003055 Article number assembly pack 42 pcs 11720001411 11720003411 Ordering details RAL 9011 PFA20.000 Degrees of
Conformity PF/PFA4th Gen. pdf 47 KB Download PFA20000 55 UV 7035 EMC pdf 32 KB Download Manual PF/PFA 1x.000 - 6x.000 pdf 2.2 MB Download Supplem. PFx spare filter mat pdf 470 KB Download PFA20000 55 UV [...] PFA20.000 EMC Exhaust filter Make a Product Inquiry PSS Sizing Software same design as the PF series filterfans snap fastener developed and patented by Pfannenberg door mounting without screws in accordance [...] sheet English pdf 570 KB Download Shielding effectiveness English pdf 750 KB Download 3D-model (STEP) English zip 1.1 MB Download CSA certificate English pdf 150 KB Download UL listed certificate English
450 KB Download Drawing AC (IGES) English zip 2.0 MB Download 3D-model AC (STEP) English zip 1.2 MB Download Drawing DC (IGES) English zip 2.1 MB Download 3D-model DC (STEP) English zip 2.5 MB Download [...] sheet. Description Type Size Conformity PF/PFA4th Gen. pdf 47 KB Download Conformity_UKCA_085507001_Rev01_Mar24_PF_11000-67000.pdf pdf 32 KB Download Manual PF/PFA 1x.000 - 6x.000 pdf 2.2 MB Download Supplem [...] Supplem. PFx spare filter mat pdf 470 KB Download 30162-970_PF 11000_AC_PDG.STEP STEP 5.5 MB Download 30162-971_PF 11000_DC_PDG.STEP STEP 6.3 MB Download Filter 87x87 IP54/Type12 pdf 42 KB Download Recom
590 KB Download Drawing AC (IGES) English zip4.4 MB Download 3D-model AC (STEP) English zip 7.3 MB Download Drawing DC (IGES) English zip 5.4 MB Download 3D-model DC (STEP) English zip3.9 MB Download CSA [...] Conformity PF/PFA4th Gen. pdf 47 KB Download PF 43000 230V 54 7035 pdf 32 KB Download Manual PF/PFA 1x.000 - 6x.000 pdf 2.2 MB Download Supplem. PFx spare filter mat pdf 470 KB Download PF 43000 230V [...] PF 43.000 Filterfan Make a Product Inquiry PSS Sizing Software installation size 4, airflow rate up to 265 m³/h 2 performance classes, cut-out compatible degrees of protection IP 54 and IP 55, NEMA type
550 KB Download Drawing AC (IGES) English zip3.2 MB Download 3D-model AC (STEP) English zip 2.4 MB Download Drawing DC (IGES) English zip3.8 MB Download 3D-model DC (STEP) English zip3.0 MB Download CSA [...] Conformity PF/PFA4th Gen. pdf 47 KB Download PF 32000 230V 54 7035 pdf 32 KB Download Manual PF/PFA 1x.000 - 6x.000 pdf 2.2 MB Download Supplem. PFx spare filter mat pdf 470 KB Download PF 32000 230V [...] PF 32.000 Filterfan Make a Product Inquiry PSS Sizing Software installation size 3, airflow rate up to 110 m³/h degrees of protection IP 54 and IP 55, NEMA type 12 UR and UL approval UV resistance (IP
530 KB Download Drawing AC (IGES) English zip 2.7 MB Download 3D-model AC (STEP) English zip 1.9 MB Download Drawing DC (IGES) English zip3.0 MB Download 3D-model DC (STEP) English zip 1.9 MB Download [...] Conformity PF/PFA4th Gen. pdf 47 KB Download PF 22000 115V 54 7035 pdf 32 KB Download Manual PF/PFA 1x.000 - 6x.000 pdf 2.2 MB Download Supplem. PFx spare filter mat pdf 470 KB Download PF 22000 115V [...] 70 m³/h 61 m³/h IP 55 56 / 64 m³/h 56 m³/h Filter mat quality class according to EN 779 IP 54 G4 IP 55 G4 Temperature range –40 … +55 °C Colour RAL 7035, different colours available on request Further
sheet. Description Type Size Conformity PF/PFA4th Gen. pdf 47 KB Download Conformity_UKCA_085507001_Rev01_Mar24_PF_11000-67000.pdf pdf 32 KB Download Manual PF/PFA 1x.000 - 6x.000 pdf 2.2 MB Download Supplem [...] Language Type Size Download Product sheet English pdf 450 KB Download Drawing (IGES) English zip 1.4 MB Download 3D-model (STEP) English zip 920 KB Download CSA certificate English pdf 150 KB Download UL listed [...] PFA 10.000 Exhaust filter Make a Product Inquiry PSS Sizing Software same design as the PF series filterfans snap fastener developed and patented by Pfannenberg door mounting without screws in accordance
Size Conformity PF/PFA4th Gen. pdf 47 KB Download PFA 40000 54 7035 pdf 32 KB Download Manual PF/PFA 1x.000 - 6x.000 pdf 2.2 MB Download Supplem. PFx spare filter mat pdf 470 KB Download PFA 40000 54 7035 [...] Language Type Size Download Product sheet English pdf 550 KB Download Drawing (IGES) English zip 2.0 MB Download 3D-model (STEP) English zip 1.4 MB Download CSA cerficate English pdf 150 KB Download UL listed [...] size 4 of the 3rd and 4th Generation also available in black and in 24 piece packaging for faster assembly protection system protection system NEMA Type 12 size UL listed for Canada and US Data PFA 40.000
Size Conformity PF/PFA4th Gen. pdf 47 KB Download PFA 30000 54 7035 pdf 32 KB Download Manual PF/PFA 1x.000 - 6x.000 pdf 2.2 MB Download Supplem. PFx spare filter mat pdf 470 KB Download PFA 30000 54 7035 [...] Download Product sheet English pdf 550 KB Download Drawing (IGES) English zip 1.4 MB Download 3D-model (STEP) English zip 1.0 MB Download CSA certificate English pdf 150 KB Download UL listed certificate English [...] PFA 30.000 Exhaust filter Make a Product Inquiry PSS Sizing Software same design as the PF series filterfans snap fastener developed and patented by Pfannenberg door mounting without screws in accordance
sheet. Description Type Size Conformity PF/PFA4th Gen. pdf 47 KB Download Conformity_UKCA_085507001_Rev01_Mar24_PF_11000-67000.pdf pdf 32 KB Download Manual PF/PFA 1x.000 - 6x.000 pdf 2.2 MB Download Supplem [...] Language Type Size Download Product sheet English pdf 650 KB Download Drawing (IGES) English zip 1.7 MB Download 3D-model (STEP) English zip 1.1 MB Download CSA cerficate English pdf 150 KB Download UL listed [...] PFA 60.000 Exhaust filter Make a Product Inquiry PSS Sizing Software same design as the PF series filterfans snap fastener developed and patented by Pfannenberg door mounting without screws in accordance