50/60 Hz ±10 % 230 V 1~ Cooling capacity (with pump) 1 W18/A32 1.1 kW 1.7 kW 2.4 kW Flow rate (pump) 2 7,5 l/min Pump pressure 3,5 bar Ambient temperature +15 … +45 °C Connections (medium) IG 1/2" BSP Noise [...] Size Download Product sheet English pdf 300 KB Download Description of standard configurations English pdf 130 KB Download Drawing CCE 6101 / 6201 / 6301 English pdf1.5 MB Download Hydraulic diagram CCE [...] CCE 6101 / 6201 / 6301 English pdf 67 KB Download EAC Certificate English pdf 960 KB Download Further documentation like datasheets, operating manual and CE declaration are available for download by entering
2.5 bar Ambient temperature +15 ... +45 °C +15 … +43 °C Connections (medium) IG 1 1/2" BSP Description Language Type Size Download Product sheet EB L 310 - 360 English pdf 560 KB Download Product sheet [...] sheet EB L 410 - 440 English pdf 560 KB Download Drawing English pdf 510 KB Download EAC certificate Russian pdf 960 KB Download Further documentation like datasheets, operating manual and CE declaration are [...] 310 WT EB L 360 WT EB L 410 WT EB L 440 WT Rated voltage ±1 % 50/60 Hz AC ±10 % 400 / 460 V 3~ Cooling capacity (with pump) 1 W18/A32 30.6 / 36.7 kW 35.6 / 42.7 kW 40.5 / 48.5 43.5 / 52.2 kW Flow rate (pump)