sheet pdf 560 KB Download Cut-out DTS pdf 370 KB Download Description Type Size Conformity DTS8xx1E pdf 130 KB Download Manual DTS8xx1ES public filepdf 2.2 MB Download Ordering details DTS 8241ES Rated [...] service friendly Data DTS 8241ES Rated voltage ¹ ±10 % AC 50/60 Hz 230 V 400 V 2~ Cooling capacity according to EN 14511 A35/A35 1000 W A35/A50 1100 W Ambient temperature +15 … +55 °C / +59 … +131 °F Degrees [...] DTS 8241ES Cooling units 1000 W Make a Product Inquiry PSS Sizing Software DTS: for outer mounting on the door or side robust: steel cover, easily paintable compact design for smaller cabinets or to cool
50/60 Hz ±10 % 230 V 1~ Cooling capacity (with pump) 1 W18/A32 1.1 kW 1.7 kW 2.4 kW Flow rate (pump) 2 7,5 l/min Pump pressure 3,5 bar Ambient temperature +15 … +45 °C Connections (medium) IG 1/2" BSP Noise [...] Size Download Product sheet English pdf 300 KB Download Description of standard configurations English pdf 130 KB Download Drawing CCE 6101 / 6201 / 6301 English pdf1.5 MB Download Hydraulic diagram CCE [...] CCE 6101 / 6201 / 6301 English pdf 67 KB Download EAC Certificate English pdf 960 KB Download Further documentation like datasheets, operating manual and CE declaration are available for download by entering
2.5 bar Ambient temperature +15 ... +45 °C +15 … +43 °C Connections (medium) IG 1 1/2" BSP Description Language Type Size Download Product sheet EB L 310 - 360 English pdf 560 KB Download Product sheet [...] sheet EB L 410 - 440 English pdf 560 KB Download Drawing English pdf 510 KB Download EAC certificate Russian pdf 960 KB Download Further documentation like datasheets, operating manual and CE declaration are [...] 310 WT EB L 360 WT EB L 410 WT EB L 440 WT Rated voltage ±1 % 50/60 Hz AC ±10 % 400 / 460 V 3~ Cooling capacity (with pump) 1 W18/A32 30.6 / 36.7 kW 35.6 / 42.7 kW 40.5 / 48.5 43.5 / 52.2 kW Flow rate (pump)