sheet pdf 560 KB Download Cut-out DTS pdf 370 KB Download Description Type Size Conformity DTS8xx1E pdf 130 KB Download Manual DTS8xx1ES public filepdf 2.2 MB Download Ordering details DTS 8241ES Rated [...] cut-out like A/A | A/W units tool-less filter mat changing service friendly Data DTS 8241ES Rated voltage ¹ ±10 % AC 50/60 Hz 230 V 400 V 2~ Cooling capacity according to EN 14511 A35/A35 1000 W A35/A50 [...] DTS 8241ES Cooling units 1000 W Make a Product Inquiry PSS Sizing Software DTS: for outer mounting on the door or side robust: steel cover, easily paintable compact design for smaller cabinets or to cool