sheet pdf 560 KB Download Cut-out DTS pdf 370 KB Download Description Type Size Conformity DTS8xx1E pdf 130 KB Download Manual DTS8xx1ES public filepdf 2.2 MB Download Ordering details DTS 8241ES Rated [...] like A/A | A/W units tool-less filter mat changing service friendly Data DTS 8241ES Rated voltage ¹ ±10 % AC 50/60 Hz 230 V 400 V 2~ Cooling capacity according to EN 14511 A35/A35 1000 W A35/A50 1100 W Ambient [...] Rated voltage 230 V Article number 13088798055 230 V CM* Article number 13088798066 400 V 2~ Article number 13088799055 400 V 2~ CM* Article number 13088799066