24_DTI_DTS9xx1.pdfpdf 37 KB Download Manual DTFI/DTI 9021 pdf 1.7 MB Download Supplement DTS9011H 230VSCpdf 590 KB Download Description Language Type Size Download Product sheet English pdf 170 KB [...] Pfannenberg side mounting protection system DataDTS9011H Rated voltage ±10 % AC 50/60 Hz 230V Cooling performance according to EN 14511 A35/A35 300 W A35/A50 180 W Ambient temperature +15 … +45 °C / [...] documentation (such as Eplan macros) can be found at MyPfannenberg . Ordering details DTS9011H Type Rated voltage 230V AC Standard Controller Article number 13242541055 Article numbers for other types on