Size Conformity DTT 6xx1 pdf 53 KB Download Conformity_UKCA_085507007_Rev01_Mar24_DTT6xx1.pdfpdf 35 KB Download OP. inst. DTT 6601 400V MC pdf 52 MB Download OP. inst. DTT 6601 400V SC pdf 49 MB Download [...] filter mat changing service friendly DataDTT 6601 Rated voltage ±10 % AC 50/60 Hz 400/460 V 3~¹ Cooling performance according to EN 14511 A35/A35 3000 / 3200 W A35/A50 2000 / 2250 W Ambient temperature [...] . DataDTT 6601 Type Rated voltage 400 / 460 V AC Standard Controller Article number 13256632055 Multi Controller Article number 13256662055 V2A, Standard Controller Article number 13256632015 V2A, Multi
r24_DTT6xx1.pdfpdf 35 KB Download OP. inst. DTT 61/6201 230V MC pdf 51 MB Download OP. inst. DTT 61/6201 230V SC pdf 53 MB Download OP. inst. DTT 61/6201 115V MC pdf 51 MB Download OP. inst. DTT 61/6201 [...] mat changing service friendly DataDTT 6201 Rated voltage ±10 % AC 50/60 Hz AC 60 Hz 400 V 2~¹ 230 V115V Cooling performance according to EN 14511 A35/A35 1000 / 1080 W A35/A50 600 / 640 W Ambient temperature [...] 61/6201 115V SC pdf 57 MB Download OP. inst. DTT 6201 400V 2~ MC pdf 48 MB Download OP. inst. DTT 6201 400V 2~ SC pdf 55 MB Download Supplement Test mode + MM (MC) pdf 250 KB Download Short operat. instruction
r24_DTT6xx1.pdfpdf 35 KB Download Op. inst. DTT 6301 230V MC pdf 50 MB Download Op. inst. DTT 6301 230V SC pdf 45 MB Download OP. inst. DTT 6301 115V SC pdf 46 MB Download OP. inst. DTT 6301 400V 2~ MC [...] mat changing service friendly DataDTT 6301 Rated voltage ±10 % AC 50/60 Hz AC 60 Hz 400 V 2~¹ 230 V115V Cooling performance according to EN 14511 A35/A35 1500 / 1620 W A35/A50 1000 / 1160 W Ambient temperature [...] for various supply voltages. 400 V units can be operated at 460 V by reconnecting a different pin on the transformer (see technical specific data sheet). Further technical details, performance curves and
Size Conformity DTT 6xx1 pdf 53 KB Download Conformity_UKCA_085507007_Rev01_Mar24_DTT6xx1.pdfpdf 35 KB Download Op. inst. DTT6401 230V MC pdf 47 MB Download OP. inst. DTT6401 230V SC pdf 45 MB Download [...] Download OP. inst. DTT6401 400V MC pdf 48 MB Download OP. inst. DTT6401 400V SC pdf 46 MB Download Supplement Test mode + MM (MC) pdf 250 KB Download Short operat. instruction pdf 1.0 MB Download Description [...] filter mat changing service friendly DataDTT6401 Rated voltage ±10 % AC 50/60 Hz 400/460 V 3~¹ 230 V Cooling performance according to EN 14511 A35/A35 2000 / 2100 W A35/A50 1540 / 1600 W Ambient temperature
Size Conformity DTT 6xx1 pdf 53 KB Download Conformity_UKCA_085507007_Rev01_Mar24_DTT6xx1.pdfpdf 35 KB Download OP. inst. DTT 6801 400V MC pdf 51 MB Download OP. inst. DTT 6801 400V SC pdf 49 MB Download [...] filter mat changing service friendly DataDTT 6801 Rated voltage ±10 % AC 50/60 Hz 400/460 V 3~¹ Cooling performance according to EN 14511 A35/A35 4000 / 4250 W A35/A50 3260 / 3495 W Ambient temperature [...] details DTT 6801 Type Rated voltage 400/460 V AC Standard Controller Article number 13256832055 Multi Controller Article number 13256862055 V2A, Standard Controller Article number 13256832015 V2A, Multi
r24_DTT6xx1.pdfpdf 35 KB Download OP. inst. DTT 61/6201 230V MC pdf 51 MB Download OP. inst. DTT 61/6201 230V SC pdf 53 MB Download OP. inst. DTT 61/6201 115V MC pdf 51 MB Download OP. inst. DTT 61/6201 [...] filter mat changing service friendly DataDTT 6101 Rated voltage ±10 % AC 50/60 Hz AC 60 Hz 230 V115V Cooling performance according to EN 14511 A35/A35 500 / 665 W A35/A50 370 / 400 W Ambient temperature [...] 61/6201 115V SC pdf 57 MB Download Supplement Test mode + MM (MC) pdf 250 KB Download Short operat. instruction pdf 1.0 MB Download Description Language Type Size Download Product sheet English pdf 460 KB
control protection system UL recognized for Canada and US Data PWT 6402 Rated voltage ±10 % 50/60 Hz AC 230 V 400 V 2~ Cooling capacity @ 400 l/h W10/A35 3800 Ambient temperature +1 … +70 °C / +34 … +158 °F [...] 230V/400V 2~ pdf 3.2 MB Download Short operat. instruction pdf 1.0 MB Download Description Language Type Size Download Product sheet English pdf 980 KB Download 3D-model (STEP) English zip 1.1 MB Download Cut-out [...] Cut-out English pdf 28 KB Download UL recognized certificate English pdf 220 KB Download Ordering details PWT 6402 Rated voltage 230 V AC 400 V AC Article number 12813401055 12813409055 1 Process reliability
easier access, including data on products that has been installed a long time ago – worldwide. The digital operating instructions are designed in a reliable and professional PDF format. The interactive [...] to detailed instructions and detailed operating data (eg electrical connections, dimensions of the mounting sections, important technical device data) as well as the different controller versions. [...] DTS 6X01 series of εCool devices will be started. Other series of devices such as DTX 6201C / 6301C, DTT 6X01 and PWS / PWI 6X02 will be successively followed. The conversion not only protects the environment
6302 115V 230Vpdf 3.8 MB Download Op. inst. PWx 6302T 230Vpdf 3.0 MB Download Op. inst. PWx 6302 400V 460Vpdf 2.9 MB Download Description Language Type Size Download Product sheet English pdf 250 KB [...] cut-out compatible to DT | A/A units tool-less mounting (PWI) Data PWI/PWS 6302 Rated voltage ±10 % 50/60 Hz AC 60 Hz AC 400 V 230 V115V Cooling capacity at 400 l/h W10/A35 3000 W Ambient temperature [...] voltage 400 V 230 V115V Article number bottom 12893309055 12893301055 12893304055 Article number top 12893301155 Ordering details Water connections PWS 6302 Rated voltage 400 V 230 V115V Article number