Size Conformity DTT 6xx1 pdf 53 KB Download Conformity_UKCA_085507007_Rev01_Mar24_DTT6xx1.pdfpdf 35 KB Download OP. inst. DTT 6601 400V MC pdf 52 MB Download OP. inst. DTT 6601 400V SC pdf 49 MB Download [...] g . DataDTT 6601 Type Rated voltage 400 / 460 V AC Standard Controller Article number 13256632055 Multi Controller Article number 13256662055 V2A, Standard Controller Article number 13256632015 V2A, Multi [...] saving tool-less mounting tool-less filter mat changing service friendly DataDTT 6601 Rated voltage ±10 % AC 50/60 Hz 400/460 V 3~¹ Cooling performance according to EN 14511 A35/A35 3000 / 3200 W A35/A50
r24_DTT6xx1.pdfpdf 35 KB Download Op. inst. DTT 6301 230V MC pdf 50 MB Download Op. inst. DTT 6301 230V SC pdf 45 MB Download OP. inst. DTT 6301 115V SC pdf 46 MB Download OP. inst. DTT 6301 400V 2~ MC [...] MC pdf 49 MB Download OP. inst. DTT 6301 400V 2~ SC pdf 49 MB Download Supplement Test mode + MM (MC) pdf 250 KB Download Short operat. instruction pdf 1.0 MB Download Description Language Type Size Download [...] tool-less mounting tool-less filter mat changing service friendly DataDTT 6301 Rated voltage ±10 % AC 50/60 Hz AC 60 Hz 400V 2~¹ 230 V 115 V Cooling performance according to EN 14511 A35/A35 1500 / 1620
Size Conformity DTT 6xx1 pdf 53 KB Download Conformity_UKCA_085507007_Rev01_Mar24_DTT6xx1.pdfpdf 35 KB Download Op. inst. DTT6401 230V MC pdf 47 MB Download OP. inst. DTT6401 230V SC pdf 45 MB Download [...] Download OP. inst. DTT6401400V MC pdf 48 MB Download OP. inst. DTT6401400V SC pdf 46 MB Download Supplement Test mode + MM (MC) pdf 250 KB Download Short operat. instruction pdf 1.0 MB Download Description [...] saving tool-less mounting tool-less filter mat changing service friendly DataDTT6401 Rated voltage ±10 % AC 50/60 Hz 400/460 V 3~¹ 230 V Cooling performance according to EN 14511 A35/A35 2000 / 2100 W A35/A50
Size Conformity DTT 6xx1 pdf 53 KB Download Conformity_UKCA_085507007_Rev01_Mar24_DTT6xx1.pdfpdf 35 KB Download OP. inst. DTT 6801 400V MC pdf 51 MB Download OP. inst. DTT 6801 400V SC pdf 49 MB Download [...] details DTT 6801 Type Rated voltage 400/460 V AC Standard Controller Article number 13256832055 Multi Controller Article number 13256862055 V2A, Standard Controller Article number 13256832015 V2A, Multi [...] saving tool-less mounting tool-less filter mat changing service friendly DataDTT 6801 Rated voltage ±10 % AC 50/60 Hz 400/460 V 3~¹ Cooling performance according to EN 14511 A35/A35 4000 / 4250 W A35/A50
r24_DTT6xx1.pdfpdf 35 KB Download OP. inst. DTT 61/6201 230V MC pdf 51 MB Download OP. inst. DTT 61/6201 230V SC pdf 53 MB Download OP. inst. DTT 61/6201 115V MC pdf 51 MB Download OP. inst. DTT 61/6201 [...] mat changing service friendly DataDTT 6101 Rated voltage ±10 % AC 50/60 Hz AC 60 Hz 230 V 115 V Cooling performance according to EN 14511 A35/A35 500 / 665 W A35/A50 370 / 400 W Ambient temperature +15 … [...] 61/6201 115V SC pdf 57 MB Download Supplement Test mode + MM (MC) pdf 250 KB Download Short operat. instruction pdf 1.0 MB Download Description Language Type Size Download Product sheet English pdf 460 KB
control protection system UL recognized for Canada and US Data PWT 6402 Rated voltage ±10 % 50/60 Hz AC 230 V400V 2~ Cooling capacity @ 400 l/h W10/A35 3800 Ambient temperature +1 … +70 °C / +34 … +158 [...] Cut-out English pdf 28 KB Download UL recognized certificate English pdf 220 KB Download Ordering details PWT 6402 Rated voltage 230 V AC 400V AC Article number 12813401055 12813409055 1 Process reliability [...] 230V/400V 2~ pdf 3.2 MB Download Short operat. instruction pdf 1.0 MB Download Description Language Type Size Download Product sheet English pdf 980 KB Download 3D-model (STEP) English zip 1.1 MB Download Cut-out
to detailed instructions and detailed operating data (eg electrical connections, dimensions of the mounting sections, important technical device data) as well as the different controller versions. [...] easier access, including data on products that has been installed a long time ago – worldwide. The digital operating instructions are designed in a reliable and professional PDF format. The interactive [...] DTS 6X01 series of εCool devices will be started. Other series of devices such as DTX 6201C / 6301C, DTT 6X01 and PWS / PWI 6X02 will be successively followed. The conversion not only protects the environment
Download Op. inst. PWx 6502 115V 230Vpdf 3.8 MB Download Op. inst. PWx 6502T 230Vpdf 3.0 MB Download Op. inst. PWx 6502 400V 460Vpdf 3.9 MB Download Op. inst. PWI 6502T 400/460Vpdf 2.8 MB Download Description [...] voltage 400V 230 V 115 V Article number bottom 12893509055 12893501055 12893504055 Article number top 12893509155 12893501155 Ordering details Water connections PWS 6502 Rated voltage 400V 230 V 115 V Article [...] compatible to DT | A/A units tool-less mounting (PWI) Data PWI/PWS 6502 Rated voltage ±10 % 50/60 Hz AC 60 Hz AC 400V 230 V 115 V Cooling capacity at 400 l/h W10/A35 5000 W Ambient temperature +1 … +70 °C
6302 115V 230Vpdf 3.8 MB Download Op. inst. PWx 6302T 230Vpdf 3.0 MB Download Op. inst. PWx 6302 400V 460Vpdf 2.9 MB Download Description Language Type Size Download Product sheet English pdf 250 KB [...] Rated voltage 400V 230 V 115 V Article number bottom 12893309055 12893301055 12893304055 Article number top 12893301155 Ordering details Water connections PWS 6302 Rated voltage 400V 230 V 115 V Article number [...] compatible to DT | A/A units tool-less mounting (PWI) Data PWI/PWS 6302 Rated voltage ±10 % 50/60 Hz AC 60 Hz AC 400V 230 V 115 V Cooling capacity at 400 l/h W10/A35 3000 W Ambient temperature +1 … +70 °C