Size Conformity DTx 9xx1 pdf 55 KB Download Conformity_UKCA_085507005_Rev01_Mar24_DTI_DTS9xx1.pdfpdf 37 KB Download Manual DTx 9x41 pdf 1.9 MB Download Supplem. DTS/I 92/9341SC 230Vpdf 340 KB Download [...] Download Supple. DTx 92/9341SC400V2~ pdf 360 KB Download Description Language Type Size Download Product sheet English pdf 260 KB Download UL recognized certificate English pdf 530 KB Download Further software [...] Ordering details DTI 9341 Type Rated voltage 400V AC 230 V AC Standard Controller Article number 13269349055 13269341055 Ordering details DTS 9341 Type Rated voltage 400V AC 230 V AC Standard Controller
Size Conformity DTx 9xx1 pdf 55 KB Download Conformity_UKCA_085507005_Rev01_Mar24_DTI_DTS9xx1.pdfpdf 37 KB Download Manual DTx 9x41 pdf 1.9 MB Download Supplem. DTS/I 92/9341SC 230Vpdf 340 KB Download [...] Download Supple. DTx 92/9341SC400V2~ pdf 360 KB Download Description Language Type Size Download Product sheet English pdf 260 KB Download UL recognized certificate English pdf 530 KB Download Further software [...] distance in /out Data DTI/DTS 9241 Rated voltage ±10 % AC 50/60 Hz ¹ 400V2~ 230 V Cooling performance according to EN 14511 A35/A35 1000 W A35/A50 780 W Ambient temperature +15 … +55 °C / +59 … +131 °F
2 MB Download Supplement Test mode + MM (MC) pdf 250 KB Download Supplement DTX 9041 230VSCpdf 470 KB Download Supplement DTX 9041 115VSCpdf 470 KB Download Supplement DTX 9041 400V2~ SCpdf 580 KB [...] Supplement operating device pdf 1.2 MB Download Supplement DTX 9041 230V CC/MC pdf 460 KB Download Supplem. DTx9041 400V2~ CC/MC pdf 500 KB Download Supplem. DTx 9041 115V CC/MC pdf 460 KB Download Description [...] Download Data sheet 115V German English French pdf 340 KB Download Data sheet 230V German English French pdf400 KB Download Data sheet 400V German English French pdf 410 KB Download 3D-model DTS (STEP)
6xx1.pdfpdf 37 KB Download Op.in. DTx 62/6301C MC 400V2~ pdf 4.8 MB Download Op.in. DTx 62/6301CSC400V2~ pdf 4.6 MB Download Op. inst. DTx 62/6301C MC 230Vpdf 4.8 MB Download Op. inst. DTx 62/6301C [...] Conformity Data DTI 6201C DTS 6201C Rated voltage ¹ ±10 % AC 50/60 Hz 230 V400V2~ 230 V400V2~ Cooling capacity according to EN 14511 A35/A35 1000 W A35/A50 590 W Ambient temperature +15 … +55 °C Degrees [...] 62/6301CSC 230Vpdf 4.5 MB Download Supplement Test mode + MM (MC) pdf 250 KB Download Short operat. instruction pdf 1.0 MB Download Description Language Type Size Download Product sheet English pdf 790 KB
6xx1.pdfpdf 37 KB Download Op.in. DTx 62/6301C MC 400V2~ pdf 4.8 MB Download Op.in. DTx 62/6301CSC400V2~ pdf 4.6 MB Download Op. inst. DTx 62/6301C MC 230Vpdf 4.8 MB Download Op. inst. DTx 62/6301C [...] Conformity Data DTI 6301C DTS 6301C Rated voltage ¹ ±10 % AC 50/60 Hz 230 V400V2~ 230 V400V2~ Cooling capacity according to EN 14511 A35/A35 1500 W A35/A50 850 W Ambient temperature +15 … +55 °C Degrees [...] 62/6301CSC 230Vpdf 4.5 MB Download Supplement Test mode + MM (MC) pdf 250 KB Download Short operat. instruction pdf 1.0 MB Download Description Language Type Size Download Product sheet English pdf 790 KB
Conformity DTx 6xx1 pdf 54 KB Download Conformity_UKCA_085507009_Rev01_Mar24_DTI_DTS6xx1.pdfpdf 37 KB Download Ass.instruction filter adapter pdf 810 KB Download Op.ins. DTx 64/6501 SC400Vpdf 22 MB Download [...] Download Op.ins. DTx 64/6501 MC 400Vpdf 27 MB Download Short operat. instruction pdf 1.0 MB Download Filter 280x330 IP54/Type12 pdf 42 KB Download Fluted filter 280x330 IP55 pdf 32 KB Download Ass. Instruct [...] overflow 1 400V units can be operated at 460 V by quick switch Further technical details, and dimensions can be found in the download section on this page under product sheet. Further technical details and