Download Supplement PWS7062/ 7102 BHS pdf 230 KB Download Supplement PWS7062 / 7102NVpdf 280 KB Download Supplement PWS7062/ 7102115Vpdf 280 KB Download Description Language Type Size Download Product [...] protection system protection system temperature alarm temperature control DataPWS7062 Rated voltage ±10 % 50/60 Hz AC 60 Hz AC 230 V115V Cooling capacity at 200 l/h W10/A35 600 W Ambient temperature +1 … [...] documentation (such as Eplan macros) can be found at MyPfannenberg . Ordering details PWS7062 Rated voltage 230 V AC 115V AC Article number 12050610055 12050617055 Article numbers for other types on request
Download Supplement PWS7062 / 7102NVpdf 280 KB Download Supplement PWS7062/ 7102115Vpdf 280 KB Download Description Language Type Size Download Product sheet English pdf 250 KB Download 3D-model (STEP) [...] protection system protection system temperature alarm temperature control DataPWS7102 Rated voltage ±10 % 50/60 Hz AC 60 Hz AC 230 V115V Cooling capacity at 200 l/h W10/A35 950 W Ambient temperature +1 … [...] documentation (such as Eplan macros) can be found at MyPfannenberg . Ordering details PWS7102 Rated voltage 230 V AC 115V AC Article number 12051010055 12051017055 Article numbers for other types on request