Download Supplement PWS7152 / 7332 pdf 310 KB Download Supplement PWS7152/ 7332 115V pdf 290 KB Download Description Language Type Size Download Product sheet English pdf 210 KB Download 3D-model (STEP) English [...] manufacturer Further technical details and dimensions can be found in the download section on this page under product sheet. Description Type Size CE DECLARATION pdf 240 KB Download Manual PWxpdf 820 KB Download [...] PWS7152 1.5kW Air/water heat exchanger 1500 W Make a Product Inquiry PSS Sizing Software robust steel cover, easily paintable two performance classes, cut-out compatible with PWS 7332 completely installable
Download Supplement PWS7152 / 7332 pdf 310 KB Download Supplement PWS7152/ 7332 115V pdf 290 KB Download Description Language Type Size Download Product sheet English pdf 210 KB Download 3D-model (STEP) English [...] manufacturer Further technical details and dimensions can be found in the download section on this page under product sheet. Description Type Size CE DECLARATION pdf 240 KB Download Manual PWxpdf 820 KB Download [...] PWS 7332 3.2kW Air/water heat exchanger 3150 W Make a Product Inquiry PSS Sizing Software robust: steel cover, easily paintable two performance classes, cut-out compatible with PWS7152 completely installable