Description Type Size CE DECLARATION pdf 240 KB Download Manual PWx pdf 820 KB Download Supplement PWS7152 / 7332pdf 310 KB Download Supplement PWS7152/ 7332 115Vpdf 290 KB Download Description Language [...] alarm temperature control DataPWS7152 Rated voltage ±10 % 50/60 Hz AC 60 Hz AC 230V 115 V Cooling capacity at 200 l/h W10/A35 1500 W Ambient temperature +1 … +70 °C / +34 … +158 °F Water inlet temperature [...] documentation (such as Eplan macros) can be found at MyPfannenberg . Ordering details PWS7152 Rated voltage 230V AC 115 V AC Article number 12051510055 12051517055 Article numbers for other types on request
Description Type Size CE DECLARATION pdf 240 KB Download Manual PWx pdf 820 KB Download Supplement PWS7152 / 7332pdf 310 KB Download Supplement PWS7152/ 7332 115Vpdf 290 KB Download Description Language [...] alarm temperature control DataPWS7332 Rated voltage ±10 % 50/60 Hz AC 60 Hz AC 230V 115 V Cooling capacity at 200 l/h W10/A35 3150 W Ambient temperature +1 … +70 °C / +34 … +158 °F Water inlet temperature [...] documentation (such as Eplan macros) can be found at MyPfannenberg . Ordering details PWS7332 Rated voltage 230V AC 115 V AC Article number 12053010055 12053017055 Article numbers for other types on request
temperature control DataPWS7332 L Rated voltage ±10 % 50/60 Hz AC 60 Hz AC 230V 115 V Cooling capacity at 200 l/h W10/A35 3150 W Ambient temperature +1 … +70 °C / +34 … +158 °F Water outlet temperature [...] Type Size CE DECLARATION pdf 240 KB Download Manual PWx pdf 820 KB Download Supplement PWS7332L pdf 280 KB Download Description Language Type Size Download Product sheet English pdf 190 KB Download 3D-model [...] documentation (such as Eplan macros) can be found at MyPfannenberg . Ordering details PWS7332 L Rated voltage 230V AC Article number 12053010063
Conformity DTx 9xx1 pdf 55 KB Download Conformity_UKCA_085507005_Rev01_Mar24_DTI_DTS9xx1.pdfpdf 37 KB Download Manual DTx 9x41 pdf 1.9 MB Download Supplem. DTS/I 92/9341 SC 230Vpdf 340 KB Download Supple [...] details DTI 9341 Type Rated voltage 400 V AC 230V AC Standard Controller Article number 13269349055 13269341055 Ordering details DTS 9341 Type Rated voltage 400 V AC 230V AC Standard Controller Article number [...] with PWS7332 L air/water heat exchanger. partially recessed mounting (DTI) side mounting (DTS) protection system large distance in /out Data DTI/DTS 9341 Rated voltage ±10 % AC 50/60 Hz ¹ 400 V 2~ 230