Download Supplement PWS7502pdf 240 KB Download Supplement PWS7502 115Vpdf 250 KB Download Description Language Type Size Download Product sheet English pdf 170 KB Download 3D-model (STEP) English zip 3 [...] protection system temperature alarm temperature control DataPWS7502 Rated voltage ±10 % 50/60 Hz AC 60 Hz AC 230V 115 V Cooling capacity at 400 l/h W10/A35 5200 W Ambient temperature +1 … +70 °C / +34 [...] documentation (such as Eplan macros) can be found at MyPfannenberg . Ordering details PWS7502 Rated voltage 230V AC 115 V AC Article number 12055010055 12055017055 Article numbers for other types on request