creates system solutions which allow users to run all the cooling functions on an assembly, a machine or an electrical enclosure simply and economically via a closed pipe system. "Processcooling is a [...] in addition to a range of different cooling devices." Next generation processcooling The enhanced chillers in the EB 2.0 series add to the processcooling portfolio, too. They are available in [...] Pfannenberg has added the new EB 2.0 and EB XT series chillers to its portfolio of process-cooling solutions. While the series 2.0 is an enhancement of the existing EB series, offering cooling capacity from 3.2
capacity to achieve maximum efficiency, often at a temperature too hot to properly cool electronics. Running below maximum conditions results in a 20–30 % reduction in coolingefficiency. The FACTS about Pfannenberg [...] of electrical equipment that defines the main set of construction standard for the United States and Canada. Adherence to these standards is guaranteed by the UL certification. NEMA coding (Type 12, 3R/4 [...] (washdown stainless steel) In textiles, paper industry or glass and ceramics processes Outdoor NEMA Type 3R/4. Type Cooling capacity Rated voltage Dimensions (HxWxD) DTS 3031 300 W 115 / 230 V 394 x 178
savings with Pfannenberg εCOOLcooling units. Take a small business with 5 cooling units, which works in two shifts as an example. In comparison to the DTI 6401 with a 2000 W cooling capacity and a comparable [...] ensured after extensive modifications. New advantages of the εCOOLcooling units. New filter adapter. Optionally available adapter for multiple use and all filter inserts Optional filter inserts (aluminium, nonwoven [...] and refit with an active εCOOLcooling unit. This change can be carried out easily and without problems, because the units have the same cut-out dimensions. Thus, the process stability is also ensured
to stand 115 in hall 3C will also find information about the new robust outdoor coolingsystems in the DTS 3000 series. These coolingsystems can withstand extreme temperatures, wet conditions and dust [...] facilitate system adaptation. They have the potential to save costs particularly in manufacturing environments. Cost-free F-gas calculator for coolingsystems From 1 January 2020, a new EU directive [...] suitable for challenging outdoor applications. Another highlight is Pfannenberg's new F-gas calculator for coolingsystems. An interactive cost-free diagnostic tool, it aids OEMs and end customers in preparing
WT EB 220 WT Article number Basic 42031805001 42032205001 Article number H 42031805002 42032205002 Article number HS 42031805004 42032205004 Article number HSP 42031805006 42032205006 Article number UL on [...] top allowing 4 eye bolts lifting. 1 5 pre-set standard configurations 2 Cooling medium 3 MCHX tecnology 4 Smart hydraulic circuit 5 Ambient conditions 6 Maximum efficiency 7 Environment friendly 8 Industrial [...] request 42032205007 1 5 pre-set standard configurations designed for specific industrial applications and based on our 60-years’ experience – offer a complete solution for every need. 2 Cooling medium Water |
WT EB 160 WT Article number Basic 42031405001 42031605001 Article number H 42031405011 42031605012 Article number HS 42031405013 42031605014 Article number HSP 42031405015 42031605016 Article number UL [...] top allowing 4 eye bolts lifting. 1 4 pre-set standard configurations 2 Cooling medium 3 MCHX tecnology 4 Smart hydraulic circuit 5 Ambient conditions 6 Maximum efficiency 7 Environment friendly 8 Industrial [...] 42031605026 1 4 pre-set standard configurations designed for specific industrial applications and based on our 60-years’ experience – offer a complete solution for every need. 2 Cooling medium Water |
80 WT EB 95 WT Article number Basic 42030655001 42030805001 42030955001 Article number H 42030655017 42030805009 42030955012 Article number HS 42030655019 42030805011 42030955014 Article number HSP 42030655021 [...] inserts on top allowing 4 eye bolts lifting. 1 4 pre-set standard configurations 2 Cooling medium 3 MCHX tecnology 4 Smart hydraulic circuit 5 Maximum efficiency 6 Ambient conditions 7 Environment friendly [...] 42030655021 42030805013 42030955016 Article number UL on request 42030805015 42030955030 1 4 pre-set standard configurations designed for specific industrial applications and based on our 60-years’ experience
Ordering details EB XT 1200 WT EB XT 1600 WT Article number 42151205001 42151605001 1 Extreme cooling capacities extending our range of chillers up to new high cooling capacities. 2 EC fans Variable speed control [...] Inquiry PSS Sizing Software Pfannenberg introduced a new product series to extend our portfolio with a new extreme performance range up to 150 kW in cooling capacity. The EB eXTreme consists of 9 units in 3 [...] 3 different housing sizes following our high-level standards in efficiency, compact design and innovation in chiller technology. Extreme cooling capacities Electronic expansion valve EC fans, variable
400 WT EB XT 500 WT EB XT 600 WT Article number 42144005001 42145005001 42146005001 1 Extreme cooling capacities extending our range of chillers up to new high cooling capacities. 2 EC fans Variable speed [...] Inquiry PSS Sizing Software Pfannenberg introduced a new product series to extend our portfolio with a new extreme performance range up to 150 kW in cooling capacity. The EB eXTreme consists of 9 units in 3 [...] 3 different housing sizes following our high-level standards in efficiency, compact design and innovation in chiller technology. Extreme cooling capacities Electronic expansion valve EC fans, variable
EB XT 900 WT EB XT 1000 WT Article number 42147005001 42148005001 42149005001 42151005001 1 Extreme cooling capacities extending our range of chillers up to new high cooling capacities. 2 EC fans Variable [...] to high efficiency refrigerant R410A. 8 Electronic expansion valve Electronic expansion valve 1 Extreme cooling capacities 2 EC fans 3 Controller and sensor 4 Microchannel tecnology 5 Cooling medium 6 [...] Inquiry PSS Sizing Software Pfannenberg introduced a new product series to extend our portfolio with a new extreme performance range up to 150 kW in cooling capacity. The EB eXTreme consists of 9 units in 3