Product overview |
|
|
Flashing lights |
|
|
type |
flash energy |
voltage |
special features |
data sheet (PDF) |
|
 |
PMF 2030
PMF 2020
PMF 2015 |
up to 30 joules |
AC: 230V, 110V |
extremely bright by fresnell lens |
DE
GB RU |
|
DC: 12V, 24V |
|
 |
ABL/ABS |
15 joules |
AC: 230V, 127V, 110V, 48V,
42V, 24V |
robust aluminium housing with
integrated mounting angle |
DE
GB RU |
DC: 12V, 24V,
48V, 60V |
 |
FP 150
FP 050
FP 025 |
2,5 / 5 / 15 joules |
AC: 230V |
quick mounting flash alarms with
variable mounting options |
DE
GB
RU |
|
DC: 24V |
 |
PMF 2015-M |
up to 14 joules |
DC: 24V |
self-monitoring and level
crossing tested: EN50129:2003; EN12352:2000 |
DE
GB RU |
 |
Quadro
S-M Flex |
7,5 / 13 joules |
AC: 230V, 115V |
initial current is re-duced <1A;
integra-ted function monitor; synchronisable, frequency and bright-ness
adjustable |
DE
GB RU |
 |
Quadro F12
|
13 joules |
AC: 230V, 115V |
IP 66/67; impact resistant IK08; UV
stabilized; Eiffeltower light! |
DE
GB RU |
|
DC: 24V |
 |
Quadro R / Quadro RX |
10 joules |
AC: 230V |
IP 66/67; impact resistant IK08; UV
stabilized; for flash illumination for indoor and outdoor projects, even
under extreme ambient conditions |
DE
GB
RU |
 |
PB 2010 |
10 joules |
AC: 230V, 110V,
42V, 24V |
industry designer light in many
voltages |
DE
GB RU |
DC: 12V, 24V,
48V, 60V, 80V |
 |
PB 2005 |
5 joules |
AC: 230V, 110V,
42V, 24V |
industry designer light in many
voltages |
DE
GB RU |
DC: 12V, 24V,
48V, 60V, 80V |
 |
PMB 2010 |
10 joules |
AC: 230V, 115V |
flashing combination controlled
externally |
DE
GB RU |
|
DC: 24V, 48V |
 |
WB 2 |
10/5 joules |
AC: 230V |
bright alternating flash; flip-flop
switching; developed for the swedish railway safety |
DE
GB RU |
|
DC: 24V |
 |
BLS |
5 joules |
DC: 220V |
light for high direct current,
e.g.
at undergrounds or
in aluminium smelting plant |
DE
GB RU |
 |
WBL/S |
5 joules |
AC: 230V, 110V,
48V, 42V, 24V |
classic warning light
in a robust aluminium housing |
DE
GB RU |
|
DC: 12V, 24V, 48V, 60V, 80V,
110V |
 |
KBL |
5 joules |
AC: 230V, 110V,
48V, 42V, 24V |
classic warning light
in a robust aluminium housing |
DE
GB RU |
|
DC: 12V, 24V, 48V, 60V, 80V |
 |
WBL-/WBS-Quick |
5 joules |
AC: 230V |
increased flashing sequence for
e.g. atomic power stations or conventional power stations |
DE
GB RU |
|
DC: 12V, 24V, 48V |
 |
WBL-/WBS-Ü |
5 joules |
AC: 230V, 42V |
integrated flash monitoring
system light with fault message relay |
DE
GB RU |
|
DC: 12V, 24V, 48V |
 |
WBLR/WBSR |
5 joules |
AC: 230V, 110V, 48V, 42V, 24V |
IP 65 housing in indutrial look |
DE
GB RU |
|
DC: 110V, 80V, 60V, 48V, 24V, 12V |
 |
PL 105
PL 105-LED |
5 joules |
AC: 230V, 110V, 48V, 24V, 12V |
UL approved; compact light with
red or white housing |
DE
GB RU |
|
DC: 12V, 24V, 48V |
 |
DWBL/DWBS |
2,5 joules |
AC: 230V, 110V, 48V, 42V, 24V |
direct installation at the
workplace possible without dazzle |
DE
GB RU |
|
DC: 80V, 60V, 48V, 24V, 12V |
|
Accessories:
|
Flash monitoring system,
Telephone-call relay TAR,
Soft start module SSM, protective cages |
DE
GB RU |
top
|