Cooling units

Peltier cooling

Filterfans  NEW

Air/Water Heat Exchanger

Chiller

Thermal Management
Thermostats,
Hygrostats and
Heater
s

Equipments for
Enclosures

Visual and audible
alarm systems


Flashing lights

LED Lights

Continuous lights

Alarm sounders

Flashing alarm sounders

Alarm sounders with
speech reproduction
 

Loudspeaker

Ex-ATEX alarm systems

Signal towers  NEW

Pictogram legends

Light art  NEW
(english/german)

Spare parts
   
  Product overview
CZ ESP HU PL
SI SK BiH HR MK SCG

Flashing alarm sounders

  type sound level voltage special features data sheet (PDF)
DS 10-Quadro 110 dB(A) AC: 230V, 110V extremely bright and loud, very robust in IP 66/67, impact resistant IK08, with bulb available as code light DE   GB   RU
DC: 24V
DS 5-
Quadro
105 dB(A) AC: 230V, 110V extremely bright and loud, very robust in IP 66/67, impact resistant IK08, with bulb available as code light DE   GB   RU
DC: 24V
PAB 120 120 dB(A) AC: 230V, 110V, 24V optional with UL approval, brightly 5 joules flashlight integrated, available in different colours DE   GB   RU
DC: 12V, 24V, 48V
PAB 110 110 dB(A) AC: 230V, 110V, 24V optional with UL approval, brightly 5 joules flashlight integrated, available in different colours DE   GB   RU
DC: 12V, 24V, 48V
PAB 106 105 dB(A) AC: 230V, 110V, 24V optional with UL approval, brightly 5 joules flashlight integrated, available in different colours DE   GB   RU
DC: 12V, 24V, 48V
PAB 100 100 dB(A) AC: 230V, 110V, 24V optional with UL approval, brightly 5 joules flashlight integrated, available in different colours  DE   GB   RU
DC: 12V, 24V, 48V
WBQ-SG 80 dB(A) AC: 230, 115V very robust flash-sound combination, developed for the German Navy DE   GB   RU
DC: 24V

top