Cooling units

Range DTI/DTS 9000
for side-/door-mounting
and partially recessed mounting 300W - 4000W

Range DTS 7000
for side- or door-mounting 220W - 2500W

Range DTS 7000 
NEW
for side- or door-mounting 1800W - 3700W

Range DTS 3000 
NEW
for outdoor applications
1100W - 5500W

Range DTD 5000
for top-mounting
810W - 3000W

Accessories for cooling units
condensate evaporation,
filter mats,
protective edging...

Peltier cooling

Filterfans  NEW

Air/Water Heat Exchanger

Chiller

Thermal Management
Thermostats,
Hygrostats and
Heater
s

Equipments for
Enclosures

Visual and audible
alarm systems

Ex-ATEX alarm systems

Signal towers  NEW

Pictogram legends

Light art  NEW
(english/german)

Spare parts
   
  Product overview
CZ ESP HU PL
SI SK BiH HR MK SCG

 

Range DTD 5000
Enclosure cooling units for top mounting
Aufzählung temperature regulated by integrated thermostat
Aufzählung high air volume in internal and external circulation
Aufzählung sealing gasket protection against water leakage
type cooling capacity
(A 35 / A 35)*
voltage  data sheet (PDF)
DTD 5101

810 Watt

115 V  CZ   DE   FR   GB   IT   RU
DTD 5101

810 Watt

230 V  CZ   DE   FR   GB   IT   RU
DTD 5201

1150 Watt

115 V  CZ   DE   FR   GB   IT   RU
DTD 5201

1150 Watt

230 V  CZ   DE   FR   GB   IT   RU
DTD 5301

1400 Watt

115 V  CZ   DE   FR   GB   IT   RU
DTD 5301

1600 Watt

230 V  CZ   DE   FR   GB   IT   RU
DTD 5301

1700 Watt

400 V / 440 V  CZ   DE   FR   GB   IT   RU
DTD 5501

3000 Watt

400 V / 440 V  CZ   DE   FR   GB   IT   RU

* according to EN 814: 35 °C ambient temperature, 35 °C temperature inside enclosure

top