Cooling units

Range DTI/DTS 9000
for side-/door-mounting
and partially recessed mounting 300W - 4000W
 
Range DTS 7000
for side- or door-mounting 220W - 2500W

Range DTS 7000 
NEW
for side- or door-mounting 1800W - 3700W

Range DTS 3000 
NEW
for outdoor applications
1100W - 5500W

Range DTD 5000
for top-mounting
810W - 3000W

Accessories for cooling units
condensate evaporation,
filter mats,
protective edging...

Peltier cooling

Filterfans  NEW

Air/Water Heat Exchanger

Chiller

Thermal Management
Thermostats,
Hygrostats and
Heater
s

Equipments for
Enclosures

Visual and audible
alarm systems

Ex-ATEX alarm systems

Signal towers  NEW

Pictogram legends

Light art  NEW
(english/german)

Spare parts
   
  Product overview
CZ ESP HU PL
SI SK BiH HR MK SCG

 

Range DTS 7000
Enclosure cooling units for side- or door-mounting
Aufzählung sealed with protective edging; no extensive work
on the installation cutout necessary!
Aufzählung DTS 7141, 7241, 7341, 7201, 7301: temperature
regulated by integrated thermostat
Aufzählung new standard electronics for DTS 7541 / 7441
Aufzählung DTS 7541 / 7441 are available as standard with special voltage 380 V / 400 V / 440 V / 460 V / 480 V
type cooling capacity
(A 35 / A 35)*
voltage   data sheet (PDF)
DTS 7041

220 Watt

115 V / 230 V   CZ   DE   FR   GB   RU
DTS 7061

320 Watt

115 V / 230 V   CZ   DE   FR   GB   RU
DTS 7001

470 Watt

115 V / 230 V   CZ   DE   FR   GB   RU
DTS 7141

800 Watt

230 V   CZ   DE   FR   GB   IT   RU
DTS 7101

820 Watt

115 V / 230 V   CZ   DE   FR   GB   RU
DTS 7201

1100 Watt

230 V   CZ   DE   FR   GB   IT   RU
DTS 7241

1100 Watt

115 V / 230 V   CZ   DE   FR   GB   IT   RU
DTS 7301

1400 Watt

230 V
400/440 V
  CZ   DE   FR   GB   IT   RU
DTS 7341

1400 Watt

115 V / 230 V   CZ   DE   FR   GB   IT   RU
DTS 7341

1500 Watt

400/440 V   CZ   DE   FR   GB   IT   RU
DTS 7441

2000 Watt

400/440 V   CZ   DE   FR   GB   IT   RU
DTS 7541

2500 Watt

400/440 V   CZ   DE   FR   GB   IT   RU

* according to EN 814: 35 °C ambient temperature, 35 °C temperature inside enclosure


top