Cooling units

Range DTI/DTS 9000
for side-/door-mounting
and partially recessed mounting 300W - 4000W

Range DTS 7000
for side- or door-mounting 220W - 2500W

Range DTS 7000 
NEW
for side- or door-mounting 1800W - 3700W

Range DTS 3000 
NEW 
for outdoor applications
1100W - 5500W

Range DTD 5000
for top-mounting
810W - 3000W

Accessories for cooling units
condensate evaporation,
filter mats,
protective edging...

Peltier cooling

Filterfans  NEW

Air/Water Heat Exchanger

Chiller

Thermal Management
Thermostats,
Hygrostats and
Heater
s

Equipments for
Enclosures

Visual and audible
alarm systems

Ex-ATEX alarm systems

Signal towers  NEW

Pictogram legends

Light art  NEW
(english/german)

Spare parts
   
  Product overview
CZ ESP HU PL
SI SK BiH HR MK SCG

 

Range DTS 3000
Outdoor cooling units NEMA 3R/4, NEMA 4/4X version
Aufzählung high degree of protection IP 56; cooling unit
suitable for outdoor applications
Aufzählung condenser protected against aggressive
operating conditions
Aufzählung integrated condensate management
Aufzählung available in stainless steel
Aufzählung filterless, maintenance-free
type cooling capacity
(A 35 / A 35)*
voltage  data sheet (PDF)
DTS 3161 1100 Watt 115 V / 230 V / 400 V  CZ   DE   FR   GB   IT   RU
DTS 3181 1100 Watt 115 V / 230 V / 400 V  CZ   DE   FR   GB   IT   RU
DTS 3261 2000 Watt 115 V / 230 V / 400 V  CZ   DE   FR   GB   IT   RU
DTS 3281 2000 Watt 115 V / 230 V / 400 V  CZ   DE   FR   GB   IT   RU
DTS 3361 2800 Watt 400 V / 460 V  CZ   DE   FR   GB   IT   RU
DTS 3381 2800 Watt 400 V / 460 V  CZ   DE   FR   GB   IT   RU
DTS 3561 4000 Watt 400 V / 460 V  CZ   DE   FR   GB   IT   RU
DTS 3581 4000 Watt 400 V / 460 V  CZ   DE   FR   GB   IT   RU
DTS 3661 5500 Watt 400 V / 460 V  CZ   DE   FR   GB   IT   RU
DTS 3681 5500 Watt 400 V / 460 V  CZ   DE   FR   GB   IT   RU

* according to EN 814: 35 °C ambient temperature, 35 °C temperature inside enclosure


top