Product overview |
|
Range DTI 9000
Cooling units for partially recessed door- or side-mounting
Range DTS 9000
Cooling units for door- or side-mounting
|
Economic, state-of-the-art cooling units
 |
5 levels of capacity in one single installation cutout |
 |
extremely variable to suit required capacity |
 |
all components reliably cooled using extremely long air passage |
 |
DTI-range: no tools required, single-handed installation in 2 minutes mounting video |
 |
fault and door contacts as standard
electronics |
 |
DTI 9441/9541/9841 are available with special voltage 380V / 400V / 440V / 460V / 480V |
 |
design integration possible by using of a DTc variant (DTI 9241, 9341, 9441, 9541
and 9841) |
 |
optional with integrated condensate evaporation |
 |
information
to cooling units electronics |
|
 |
* rated voltage can be adjusted on the
device
** according to EN 814: 35 °C
ambient temperature,
35 °C temperature inside enclosure
top
|