Cooling units

Range DTI/DTS 9000
for side-/door-mounting
and partially recessed mounting 300W - 4000W

Range DTS 7000
for side- or door-mounting 220W - 2500W

Range DTS 7000 
NEW
for side- or door-mounting 1800W - 3700W

Range DTS 3000 
NEW
for outdoor applications
1100W - 5500W

Range DTD 5000
for top-mounting
810W - 3000W

Accessories for cooling units
condensate evaporation,
filter mats,
protective edging...

Peltier cooling

Filterfans  NEW

Air/Water Heat Exchanger

Chiller

Thermal Management
Thermostats,
Hygrostats and
Heater
s

Equipments for
Enclosures

Visual and audible
alarm systems

Ex-ATEX alarm systems

Signal towers  NEW

Pictogram legends

Light art  NEW
(english/german)

Spare parts
   
  Product overview
CZ ESP HU PL
SI SK BiH HR MK SCG
Condensate Evaporation KV DTX
Aufzählung high performance evaporation with self regulation
Aufzählung easy to retrofit on any cooling unit
Aufzählung quality: stainless steel housing against corrosion
Aufzählung fail-safe: without mechanical components
Aufzählung energy-saving: automatic power adjustment
Aufzählung universal: voltage range between 230V - 115V
and 50/60 Hz
type max. condensation
absorption volume
voltage   data sheet (PDF)
KV DTX 400 ml 230 V / 115 V   CZ   DE   FR   GB   IT   RU
   
additional accessories  
type   data sheet (PDF)
filter mats for cooling units   CZ   DE   FR   GB   IT   RU
filter attachment for DTD   CZ   DE   FR   GB   IT   RU
aluminium filter for DTS / DTI   CZ   DE   FR   GB   IT   RU
protective edging for DTS   CZ   DE   FR   GB   IT   RU
condensate bottle KF DTX   DE   FR   GB   IT   RU
   

Built-in frames

Aufzählung

... allows you to recess our cooling units

type for cooling unit installation   data sheet (PDF)
DTZ 080 LF/41 DTS 7141,
DTS 7241,
DTS 7341,
DTS 7441,
DTS 7541

80 mm

  CZ   DE   FR   GB   IT   RU
DTZ 100 LF/41

100 mm

  CZ   DE   FR   GB   IT   RU
DTS 120 LF/41

120 mm

  CZ   DE   FR   GB   IT   RU
DTZ 140 LF/41

140 mm

  CZ   DE   FR   GB   IT   RU
 
DTZ 080 DTS 7201,
DTS 7301

80 mm

  CZ   DE   FR   GB   IT   RU
DTZ 100

100 mm

  CZ   DE   FR   GB   IT   RU
DTZ 120

120 mm

  CZ   DE   FR   GB   IT   RU
DTZ 140

140 mm

  CZ   DE   FR   GB   IT   RU


top