Cooling units

Peltier cooling

Filterfans  NEW

Air/Water Heat Exchanger

Chiller

Thermal Management
Thermostats,
Hygrostats and
Heater
s

Equipments for
Enclosures

Visual and audible
alarm systems


Flashing lights

LED Lights

Continuous lights

Alarm sounders

Flashing alarm sounders

Alarm sounders with
speech reproduction
 

Loudspeaker

Ex-ATEX alarm systems

Signal towers  NEW

Pictogram legends

Light art  NEW
(english/german)

Spare parts
   
  Product overview
CZ ESP HU PL
SI SK BiH HR MK SCG

Continuous lights

  type max. power voltage

special features

data sheet (PDF)
KDL / GDL 25 Watt max. 240V robust aluminium housing with integrated mounting angle, sockets BA15d, E14, E27, BA15s DE   GB   RU
Quadro D 25 25 Watt max. 250V IP 66/67; impact resistant IK 08;
25 Watt bright
DE   GB   RU
PD 2100 15 Watt max. 240V designer machine light, shape like a pyramid DE   GB   RU
PD2100-Ü-AS-i   AC: 230V, 110V, 48V, 42V, 24V LED machine code light with integrated AS-i slave module and function monitoring DE   GB   RU
DC: 12V, 24V, 48V, 60V, 80V, 110V
PD2100-LED   AC: 230V, 110V, 48V, 42V, 24V designer machine light with LED-bulb; up to 100 000 h life cycle! DE   GB   RU
DC: 12V, 24V, 48V, 60V, 80V, 110V
PL 105
PL 105-LED
5 joules AC: 230V, 110V, 48V, 24V, 12V UL approved; very compact light in red or white housing DE   GB   RU
DC: 12V, 24V, 48V

Accessories:

protective cages DE   GB   RU

top