Cooling units

Range DTI/DTS 9000
for side-/door-mounting
and partially recessed
mounting 300W - 4000W

Range DTS 7000
for side- or door-mounting 220W - 2500W

Range DTS 7000 
NEW
for side- or door-mounting 1800W - 3700W

Range DTS 3000 
NEW
for outdoor applications
1100W - 5500W

Range DTD 5000
for top-mounting
810W - 3000W

Accessories for cooling units
condensate evaporation,
filter mats,
protective edging...

Peltier cooling

Filterfans  NEW

Air/Water Heat Exchanger

Chiller

Thermal Management
Thermostats,
Hygrostats and
Heater
s

Equipments for
Enclosures

Visual and audible
alarm systems

Ex-ATEX alarm systems

Signal towers  NEW

Pictogram legends

Light art  NEW
(english/german)

Spare parts
  
Product overview
CZ ESP HU PL
SI SK BiH HR MK SCG

 

Range DTS 7000
Cooling units for potentially explosive environments (Ex)
Aufzählung cooling units for environments susceptible to gas or
dust explosions as classified by categories 2G and 3G
(zones 1 and 2), II 2 G Ex px IIB
Aufzählung high degree of protection; cooling units suitable for
outdoor applications
Aufzählung EExP pressurised encapsulation (over pressure test- or supply devices not included)
Aufzählung four levels of capacity in one single installation cutout
Aufzählung stainless steel enclosure
Aufzählung approval No.: TÜV 04 ATEX 2484U
Aufzählung for use with overpressure encapsulated enclosures
 
type cooling capacity
(A 35 / A 35)*
voltage data sheet (PDF)
DTS-Ex 7341 1800 Watt 230 V 50 Hz
400 V 50 Hz
CZ   DE   FR   GB   IT   RU
DTS-Ex 7541 2500 Watt 230 V 50 Hz
400 V 50 Hz
CZ   DE   FR   GB   IT   RU
DTS-Ex 7641 3000 Watt 400 V 50 Hz CZ   DE   FR   GB   IT   RU
DTS-Ex 7741 3700 Watt 400 V 50 Hz CZ   DE   FR   GB   IT   RU

* according to EN 814: 35 °C ambient temperature, 35 °C temperature inside enclosure


top