Cooling units

Peltier cooling

Filterfans  NEW

Air/Water Heat Exchanger

Chiller

Range Rack and EB
for water


Range AR
for water and oil


Range GDV
for oil


Range HK
for water and oil

Thermal Management
Thermostats,
Hygrostats and
Heater
s

Equipments for
Enclosures

Visual and audible
alarm systems

Ex-ATEX alarm systems

Signal towers  NEW

Pictogram legends

Light art  NEW
(english/german)

Spare parts
   
  Product overview
CZ ESP HU PL
SI SK BiH HR MK SCG

 

Range HK
Chillers for water and oil
Aufzählung versatile design to suit most applications
Aufzählung extensive choice of options available to suit your
individual requirements
Aufzählung each and every unit is suitable for stand-alone chilling.
Simply plug in and chill! 
type capacity voltage  data sheet (PDF)
HK 12

12 kW

3x400V 50Hz - 3x460V 60Hz  DE   GB   IT   RU
HK 15

15 kW

3x400V 50Hz - 3x460V 60Hz  DE   GB   IT   RU
HK 20

20 kW

3x400V 50Hz - 3x460V 60Hz  DE   GB   IT   RU
HK 25

25 kW

3x400V 50Hz - 3x460V 60Hz  DE   GB   IT   RU
HK 33

33 kW

3x400V 50Hz - 3x460V 60Hz  DE   GB   IT   RU
HK 40

40 kW

3x400V 50Hz - 3x460V 60Hz  DE   GB   IT   RU
HK 55

55 kW

3x400V 50Hz - 3x460V 60Hz  DE   GB   IT   RU
HK 62

62 kW

3x400V 50Hz - 3x460V 60Hz  DE   GB   IT   RU
HK 70

70 kW

3x400V 50Hz - 3x460V 60Hz  DE   GB   IT   RU



top