Cooling units

Peltier cooling

Filterfans  NEW

Air/Water Heat Exchanger

Chiller

Thermal Management
Thermostats,
Hygrostats and
Heater
s

Equipments for
Enclosures

Visual and audible
alarm systems

Ex-ATEX alarm systems

Signal towers  NEW

Pictogram legends

Light art  NEW
(english/german)

Spare parts
   
  Product overview
CZ ESP HU PL
SI SK BiH HR MK SCG
Signal towers BR 35 and BR 50
   

modular design with different elements, sounder-module
    and various mounting methods for an infinite number of
    combinations
high level of protection against electronic shock
under both technological and economical aspects,
    the ideal solution for any application
LED-light available

 

Signal tower BR 35 (35 mm)

mounting methods modular stages voltage data sheet (PDF)
mounting stand
direct mounting
tube mounting
max. 4 230 V AC,
24 V DC,
12 V DC
DE  GB  RU

Signal tower BR 50 (50 mm)

mounting methods module data voltage data sheet (PDF)
mounting stand
direct mounting
tube mounting
continuous light
blinking light
flashing light
sounder module
AS-i module
230 V AC,
115 V AC,
24 V DC
DE  GB  RU

Signal tower BR 50-LED 3G/3D

extremely long service life (> 50.000 hours)
light is intensified by the prismatic arrangement inside
    the impact- and heat-resistant, dustproof polycarbonate
    globes and is clearly visible from all sides
under both technological and economical aspects,
    the ideal solution for any application

mounting method modular stages voltage data sheet (PDF)
wall mounting single stage: red
2 stages: red/green
2 stages: yellow/green
3 stages: red/yellow/green
230 V AC,
24 V AC/DC
DE  GB  RU

Accessories

DE  GB
Multi LED BA 15d DE  GB  RU

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

top