Cooling units

Peltier cooling

Filterfans 4th Generation
NEW

Filterfans 3rd Generation

Range PF  IP54
Filterfans

Range PFA  IP54
Exhaust filters

Range PF  IP55
Filterfans

Range PFA  IP55
Exhaust filters

Range EMC  IP54 IP55
Filterfans and
Exhaust filters

PF-Range Slim Line
low profile filterfans

Range PTF/PTFA 
NEW
Top fans and
Top exhaust filters

Filterfans 2nd Generation

Range FLF/AFF
Filterfans and
Exhaust filters

Air/Water Heat Exchanger

Chiller

Thermal Management
Thermostats,
Hygrostats and
Heater
s

Equipments for
Enclosures

Visual and audible
alarm systems

Ex-ATEX alarm systems

Signal towers  NEW

Pictogram legends

Light art  NEW
(english/german)

Spare parts
  
  Product overview
CZ ESP HU PL
SI SK BiH HR MK SCG
Range PF EMC  IP 54 IP 55
Range FLF EMC
EMC-shielded Filterfans and Exhaust filters
Range PF EMC
Aufzählung innovative surface-to-surface contact along edge
of cutout makes mounting a simple task
Aufzählung reliable surface-to-surface contact by means of specially shaped contact springs on screen grid
Aufzählung low environmental impact due to use of separate screen grids made of stainless steel (1.4301)
Aufzählung low environmental impact because grid plates and contact surfaces are in one piece; beryllium copper band is not necessary to provide contact
Aufzählung filterfans are also available with reverse airflow
direction (sucking out), marking "A"

EMC-shielded Filterfans PF IP 54

type airflow volume /
capacity
voltage   data sheet (PDF)
PF 2000 EMC 56 m³/h / 18,6 W/K 115V / 230V AC

12V / 24V / 48V DC
  CZ   DE   FR   GB   IT   RU
PF 2500 EMC 131 m³/h / 44 W/K 115V / 230V AC

12V / 24V DC
  CZ   DE   FR   GB   IT   RU
PF 3000 EMC 249 m³/h / 83 W/K 115V / 230V AC

12V / 24V / 48V DC
  CZ   DE   FR   GB   IT   RU
PF 5000 EMC 461 m³/h / 153 W/K 115V / 230V AC   CZ   DE   FR   GB   IT   RU
PF 6000 EMC 590 m³/h / 196 W/K 115V / 230V AC

3 x 400V AC
  CZ   DE   FR   GB   IT   RU

EMC-shielded Filterfans PF IP 55

type airflow volume /
capacity
voltage   data sheet (PDF)
PF 2000 EMC 26 m³/h / 8,4 W/K 115V / 230V AC

12V / 24V / 48V DC
  CZ   DE   FR   GB   IT   RU
PF 2500 EMC 80 m³/h / 25 W/K 115V / 230V AC

12V / 24V DC
  CZ   DE   FR   GB   IT   RU
PF 3000 EMC 130 m³/h / 42 W/K 115V / 230V AC

12V / 24V / 48V DC
  CZ   DE   FR   GB   IT   RU
PF 5000 EMC 310 m³/h / 100 W/K 115V / 230V AC   CZ   DE   FR   GB   IT   RU
PF 6000 EMC 371 m³/h / 119 W/K 115V / 230V AC

3 x 400V AC
  CZ   DE   FR   GB   IT   RU
 

EMC-shielded Exhaust filters PFA

type   data sheet (PDF)
PFA 2000 EMC   CZ   DE   FR   GB   IT   RU
PFA 3000 EMC   CZ   DE   FR   GB   IT   RU
PFA 6000 EMC   CZ   DE   FR   GB   IT   RU
 

EMC-shielded Filterfan FLF

type airflow volume voltage   data sheet (PDF)
FLF I-EMC 71 m³/h; 50 Hz /
82 m³/h; 60 Hz
115V / 230V AC   CZ   DE   FR   GB   IT
FLF II-EMC 184 m³/h; 50 Hz /
212 m³/h; 60 Hz
115V / 230V AC   CZ   DE   FR   GB   IT

top