Cooling units

Peltier cooling

Filterfans  NEW

Air/Water Heat Exchanger

Chiller

Thermal Management
Thermostats,
Hygrostats and
Heater
s

Equipments for
Enclosures

Visual and audible
alarm systems

Ex-ATEX alarm systems

Signal towers  NEW

Pictogram legends

Light art  NEW
(english/german)

Spare parts
   
  Product overview
CZ ESP HU PL
SI SK BiH HR MK SCG
For illuminating your switch cabinets there is a large selection of different options available. Whether with plugs, connections for door contacts, integrated door end switches or for simple series connection of several lights - everything is possible.
Light coverings are also available.
standard versions type fluorescent tube voltage data sheet (PDF)

PLS 008 MINI 8 W 230V 50/60Hz DE  FR  GB  IT  RU

PLS 008 SL 8 W 230V 50Hz
(US: 120V 60Hz)
DE  FR  GB  IT  RU
PLS 014 14 W 230V 50Hz DE  FR  GB  IT  RU
special versions type fluorescent tube voltage data sheet (PDF)

PLS 015 15 W 230V 50Hz
(US: 120V 60Hz)
DE  FR  GB  IT  RU

PLS 015 SL 15 W 230V 50Hz
(US: 120V 60Hz)
DE  FR  GB  IT  RU

PLS 008 SL 8 W 230V 50Hz
(US: 120V 60Hz)
DE  FR  GB  IT  RU

PLS 013 MINI 13 W 230V 50/60Hz DE  FR  GB  IT  RU

Supplementary program

In order to simply and effectively integrate the Pfannenberg lamp system into the switch cabinet we offer you a range of prefabricated connection possibilities of different lengths.

Mains / Connection Plugs
(for PLS 014 / PLS 015 / PLS 015 SL / PLS 008 SL)

type lengths data sheet (PDF)
PLS-C mains connection with safety plug and GST 18/3 socket 1,0 or 3,0 m DE  FR  GB  IT  RU
PLS-C mains connection with GST 18/3 plug 1,0 or 3,0 m DE  FR  GB  IT  RU
PLS-C mains connection with GST 18/3 socket 1,0 or 3,0 m DE  FR  GB  IT  RU
PLS-C connecting cable with GST 18/3 plug and socket 0,5 or 1,0
or 2,0 m
DE  FR  GB  IT  RU
Socket
GST 18/3
  DE  FR  GB  IT  RU
Plug
GST 18/3
Door contact cable ST 17/2 1,0 DE  FR  GB  IT  RU

For simply snap fastening on 35mm profile bars available in the countries' designs of Germany, France and USA (incl. UL approval). The electrical connection is made using screw clamps up to a line section of 4mm˛ (single wire).

Power sockets

type voltage data sheet (PDF)
PPS D 250V AC DE  FR  GB  IT  RU
PPS F 250V AC DE  FR  GB  IT  RU
PPS USA 125V AC DE  FR  GB  IT  RU
Due to temperature fluctuations in a housing in relation to the environment, created by installed heat creating fluctuations of the ambient temperature, changing pressures arise. These pressure changes can lead to a build up of dust and humidity in the enclosure. To compensate for these pressure fluctuations it is recommended to install a pressure-balancing device keeping the highest protection types (up to IP 69K), high pressure/steam jet cleaning.

Pressure compensation device

type thread system of protection data sheet (PDF)
PPC M12 x 1,5 - 10 mm IP 66, 68 + 69K DE  FR  GB  IT  RU
PDR is a mounting support, for installation o f e.g. thermostats or hygrostats in small enclosures without drilling or screwing. At the backside of the PDR is a self-adhesive foam strip, first developed for space travel and aviation.

Mounting support

type material dimensions data sheet (PDF)
PDR sheet steel, galvanized height 35 mm
width 70 mm
depth 7 mm
DE  FR  GB  IT  RU


top