Cooling units

Peltier cooling

Filterfans  NEW

Air/Water Heat Exchanger

Chiller

Thermal Management
Thermostats,
Hygrostats and
Heater
s

Equipments for
Enclosures

Visual and audible
alarm systems

Ex-ATEX alarm systems

Signal towers  NEW

Pictogram legends

Light art  NEW
(english/german)

Spare parts
   
  Product overview
CZ ESP HU PL
SI SK BiH HR MK SCG

 

Range PTM
Peltier cooling units
Aufzählung

high-capacity performance in compact design

Aufzählung especially suitable for small enclosures, like e.g. panel- and table enclosures
Aufzählung suitable for any fitting position
Aufzählung integrated electronic, free positioning of the temperature sensor
Aufzählung temperature display
Aufzählung setting of requested temperature by push button
Aufzählung

in each case, 3 different variants are available:
H = horizontal installation
T = top-mounting
V = vertical installation
the variants differ in the alignment of the temperature display as well as in the internal condensate pan

type refrigeration capacity voltage  data sheet (PDF)
PTM 100 100 Watt 24 V DC  CZ   DE   FR   GB   IT   RU
PTM 150 150 Watt 24 V DC  CZ   DE   FR   GB   IT   RU
PTM 500 500 Watt 220 V 50/60 Hz
24 V DC
 CZ   DE   FR   GB   IT   RU



top