Product overview |
|
Range
PWD 5000
Air/Water Heat Exchanger
for top-mounting
|
 |
water circuit tested for 30 bar
pressure |
 |
sealed with protective edging, no
extra work on the installation cutout necessary |
 |
temperature regulated by integrated
thermostat and solenoid valve |
 |
10 bar max. operating pressure |
 |
tubes and heat exchangers are
available in
stainless steel (r. 320S17) |
|
 |
|
type |
capacity
(W 10 / A 35)* |
voltage |
data sheet (PDF) |
|
PWD 5302 |
2150 Watt |
230 V |
CZ
DE
FR
GB
IT RU |
|
PWD 5312 |
2150 Watt** |
230 V |
CZ
DE
FR
GB
IT RU |
|
PWD 5402 |
3400 Watt |
230 V
400 - 480 V |
CZ
DE
FR
GB
IT RU |
|
PWD 5412 |
3400 Watt** |
230 V |
CZ
DE
FR
GB
IT RU |
* 10 °C water supply temperature,
35 °C temperature inside enclosure
** pipework 1.4571 complete
top
|