Product overview |
|
|
|
 |
versatile design to suit most applications |
 |
extensive choice of options
available to suit your individual requirements |
 |
each and every unit is suitable for
stand-alone chilling. Simply plug in and chill!
|
|
  |
|
type |
capacity* |
voltage |
data sheet (PDF) |
|
Rack 1100 |
1100 Watt |
230V 50/60 Hz |
CZ
DE
GB
IT RU |
|
Rack 1700 |
1700 Watt |
230V 50/60 Hz |
CZ
DE
GB
IT RU |
|
Rack 2400 |
2400 Watt |
230V 50/60 Hz |
DE
GB
IT RU |
|
EB 30 |
3000 Watt |
230 V 50 Hz
230 V 60 Hz
3x400V 50Hz - 3x460V 60Hz |
CZ
DE
GB
IT
RU |
|
EB 43 |
4300 Watt |
230 V 50 Hz
230 V 60 Hz
3x400V 50Hz - 3x460V 60Hz |
CZ
DE
GB
IT
RU |
|
EB 60 |
6000 Watt |
3x400V 50Hz - 3x460V 60Hz |
CZ
DE
GB
IT
RU |
|
EB 75 |
7500 Watt |
3x400V 50Hz - 3x460V 60Hz |
CZ
DE
GB
IT
RU |
|
EB 90 |
9000 Watt |
3x400V 50Hz - 3x460V 60Hz |
CZ
DE
GB
IT
RU |
* range of operation + 10 °C to + 35
°C capacity values based on a water
temperature Tw = 18 °C and an ambient temperature Tu
=
32 °C
top
|