Cooling units

Peltier cooling

Filterfans  NEW

Air/Water Heat Exchanger

Chiller

Thermal Management
Thermostats,
Hygrostats and
Heater
s

Equipments for
Enclosures

Visual and audible
alarm systems


Flashing lights

LED Lights

Continuous lights

Alarm sounders

Flashing alarm sounders

Alarm sounders with
speech reproduction


Loudspeaker

Ex-ATEX alarm systems

Signal towers  NEW

Pictogram legends

Light art  NEW
(english/german)

Spare parts
   
  Product overview
CZ ESP HU PL
SI SK BiH HR MK SCG
Audible alarm systems
 

Alarm Sounder

  type sound level voltage special features data sheet (PDF)
DS 10 110 dB(A) AC: 230V, 110V very robust cast aluminium housing, resistant to salt-water,  EN 54-3, UL, GOST, GL, VdS certified; 32 tones, up to 4 stages selectable DE   GB   RU
DC: 12V, 24V, 48V
DS 5 105 dB(A) AC: 230V, 110V very robust cast aluminium housing, resistant to salt-water, EN 54-3, UL, GOST, GL, VdS certified; 32 tones, up to 4 stages selectable  DE   GB   RU
DC: 12V, 24V, 48V
PA 120 120 dB(A) AC: 230V, 110V, 24V 45 different tones in 3 stages external selectable, sound level adjustable, housing high impact resistant ABS, EN 54-3 certified DE   GB   RU
DC: 12V, 24V, 48V
PA 110 110 dB(A) AC: 230V, 110V, 24V 45 different tones in 3 stages external selectable, sound level adjustable, housing high impact resistant ABS, EN 54-3 certified DE   GB   RU
DC: 12V, 24V, 48V
PA 106 105 dB(A) AC: 230V, 110V, 24V 32 different tones in 3 stages external selectable, sound level adjustable, housing high impact resistant ABS, EN 54-3 certified DE   GB   RU
DC: 12V, 24V, 48V
PA 100 100 dB(A) AC: 230V, 110V, 24V 32 different tones in 3 stages external selectable, sound level adjustable, housing high impact resistant ABS, EN 54-3 certified DE   GB   RU
DC: 12V, 24V, 48V
PA 140 140 dB(A) AC: 230V, 110V emergency sounder for widespread ares ; 32 tones in 3 stages external selectable DE   GB   RU
DC: 24V
PA 130 130 dB(A) AC: 230V, 110V acoustic alarm for extremely noisy environments, large areas or production facilities; 80 pre- installed tones, 9 sound patterns remote controlled DE   GB   RU
DC: 20-60V

top