Product overview |
|
Heat generated by electrical
equipment operating under load will prevent the accumulation of
condensation. After the equipment has been switched off however it cools
down and gradually adapts to the ambient temperature, thus dropping
below the dew point. This is the signal that triggers the radiant heater!
These sources of heat prevent the formation of condensation by raising
the internal temperature a few degrees above the ambient temperature.
In the interest of evenly distributing the heat, we recommend that the
requirement of heating capacity is divided among several small heaters. |
 |
|
Radiant Heater |
|
type |
heater power |
voltage |
data sheet (PDF) |
|
FLH 010 |
10 Watt |
230 V (50 / 60 Hz) |
CZ
DE
FR
GB
IT RU |
|
FLH 015 |
15 Watt |
230 V (50 / 60 Hz) |
CZ
DE
FR
GB
IT RU |
|
FLH 030 |
30 Watt |
230 V (50 / 60 Hz) |
CZ
DE
FR
GB
IT RU |
|
FLH 045 |
45 Watt |
230 V (50 / 60 Hz) |
CZ
DE
FR
GB
IT RU |
|
FLH 060 |
60 Watt |
230 V (50 / 60 Hz) |
CZ
DE
FR
GB
IT RU |
|
FLH 075 |
75 Watt |
230 V (50 / 60 Hz) |
CZ
DE
FR
GB
IT RU |
|
FLH 100 |
100 Watt |
230 V (50 / 60 Hz) |
CZ
DE
FR
GB
IT RU |
|
FLH 150 |
150 Watt |
230 V (50 / 60 Hz) |
CZ
DE
FR
GB
IT RU |
|
Fan Heater |
|
type |
heater power |
voltage |
data sheet (PDF) |
|
FLH 250 |
250 Watt |
115 V / 230 V |
CZ
DE
FR
GB
IT RU |
|
FLH 400 |
400 Watt |
115 V / 230 V |
CZ
DE
FR
GB
IT RU |
The new mini radiant heaters are
particularly suitable for use in small enclosures of for selective
heating of sensitive areas.
Heat generated by electrical
equipment operating under load will prevent the accumulation of
condensation. After the equipment has been switched off however it cools
down and gradually adapts to the ambient temperature, thus dropping
below the dew point. This is the signal that triggers the radiant heater!
These sources of heat prevent the formation of condensation by raising
the internal temperature a few degrees above the ambient temperature. |
 |
|
type |
heater power |
voltage |
data sheet (PDF) |
|
FLH 010-M |
10 Watt |
230 V (50 / 60 Hz) |
CZ
DE
GB
FR
IT
RU |
|
FLH 020-M |
20 Watt |
230 V (50 / 60 Hz) |
CZ
DE
GB
FR
IT
RU |
|
FLH 030-M |
30 Watt |
230 V (50 / 60 Hz) |
CZ
DE
GB
FR
IT
RU |
Low Surface Temperature Radiant Heaters
|
 |
by the delimitation on 55 °C inadvertent contact with the heater does not result to any injury of persons
|
 |
surrounding components can be placed closer at the heater unlike to conventional heaters of this performance class |
 |
no performance-reducing pulsing of the heater |
|
 |
|
type |
heater power |
voltage |
data sheet (PDF) |
|
FLH 020-LST |
20 Watt |
230 V (50 / 60 Hz) |
DE
GB |
|
FLH 030-LST |
30 Watt |
230 V (50 / 60 Hz) |
DE
GB |
|
FLH 050-LST |
50 Watt |
230 V (50 / 60 Hz) |
DE
GB |
top
|