Cooling units

Peltier cooling

Filterfans  NEW

Air/Water Heat Exchanger

Chiller

Thermal Management
  
Thermostats 
NEW

Hygrostats 
NEW

Heater
 
NEW

Equipments for
Enclosures

Visual and audible
alarm systems

Ex-ATEX alarm systems

Signal towers  NEW

Pictogram legends

Light art  NEW
(english/german)

Spare parts
   
  Product overview
CZ ESP HU PL
SI SK BiH HR MK SCG
Hygrostat
Mechanical hygrostat with change-over contact for triggering heating and / or filterfan at a preset level of relative humidity.
This maintains the relative humidity above the dew point
to prevent condensation and corrosion.
Aufzählung also available in a convenient packaging unit
        
type type of contact control range   data sheet (PDF)
FLZ 600 change-over switch 40 - 90% r.H.   CZ   DE   FR   GB   IT   RU


Electronic combined unit Hygrostat/Thermostat

The electronic combined unit monitors the relative moisture and the temperature simultaneously, but independently of one another. If the set relative humidity level is exceeded, or if the temperature is lower than set, the connected unit (LOAD 1, e.g. heater) is triggered.
This is ideal for avoiding condensation forming on electronic components in the electrical enclosure. It is instantly clear whether the hygrostat and/or thermostat have triggered the attached units (LOAD 1) by means of the integrated LEDs.
If no LED is lit, LOAD 2 is active.
Aufzählung also available in a convenient packaging unit
    
type type of contact control range   data sheet (PDF)
FLZ 610 change-over switch (relay) 40 - 90% r.H.   CZ   DE   GB   FR   IT   RU