Cooling units

Peltier cooling

Filterfans  NEW

Air/Water Heat Exchanger

Chiller

Thermal Management
    
Thermostats 
NEW

Hygrostats 
NEW

Heater
 
NEW

Equipments for
Enclosures

Visual and audible
alarm systems

Ex-ATEX alarm systems

Signal towers  NEW

Pictogram legends

Light art  NEW
(english/german)

Spare parts
   
  Product overview
CZ ESP HU PL
SI SK BiH HR MK SCG

 

 

Mechanical bi-metallic thermostat for temperature in enclosures. Suitable for Pfannenberg filterfans and heaters and also for monitoring temperature. Different models available fitted with either change-over contact with neutral position, NCC or NOC. Function at increasing temperature.
AS-i slave module also available.
 
Aufzählung all models can be delivered in convenient packaging units
type type of contact setting ranges   data sheet (PDF)
FLZ 510 change-over switch with spring contact - 20 °C ... + 40 °C
0 °C ... + 60 °C
+ 20 °C ... + 80 °C
  CZ   DE   FR   GB   IT   RU
FLZ 520 NCC with spring contact - 20 °C ... + 40 °C
0 °C ... + 60 °C
+ 20 °C ... + 80 °C
  CZ   DE   FR   GB   IT   RU
FLZ 530 NOC with spring contact - 20 °C ... + 40 °C
0 °C ... + 60 °C
+ 20 °C ... + 80 °C
  CZ   DE   FR   GB   IT   RU
FLZ 550 AS-i integrated
AS-i bus slave
- 10 °C ... + 60 °C   CZ   DE   FR   GB   IT   RU

 

Twin Thermostats
The twin thermostats of the FLZ series stand out for their integration of independently triggering mechanical thermostats. In contrast to thermostat with changeover contact, connected devices can be operated in varying temperature ranges. The availability of differing combinations ensures that a great number of applications can be catered for ideally.
 
Aufzählung FLZ 541 (NCC/NOC) for triggering heaters and fans for example
Aufzählung FLZ 542 /NCC/NCC) for triggering heaters, e.g. heaters and additional heaters or early warning system and heater
Aufzählung FLZ 543 (NOC/NOC) for triggering fans, for example: filterfans and additional filterfans to redurce volume/energy or early warning systems and filterfans
Aufzählung all models can be delivered in convenient packaging units
type type of contact setting ranges   data sheet (PDF)
FLZ 541 NCC / NOC with spring contact 0 °C ... + 60 °C   CZ   DE   FR   GB   IT   RU
FLZ 542 NCC / NCC with spring contact 0 °C ... + 60 °C   CZ   DE   FR   GB   IT   RU
FLZ 543 NOC / NOC with spring contact 0 °C ... + 60 °C   CZ   DE   FR   GB   IT   RU

top