Signals (audio test)

Basic
tone no.
DIP-Switch Description
basic tone
Audio test Stages
1 2 3 4 5 6 2 3 4
0             no tone no tone 1 5 4
1         X   Unified emergency signal
- DIN 33 404, part 3 -
3 2 4
2       X     Emergency evacuation signal
according to ISO 8021
1 4 3
3       X X   Alternating tone 1 2 4
4     X       Continuous tone 1 3 5
5     X   X   Interrupted tone 1 4 3
6     X X     Siren 1 4 9
7     X X X   French fire alarm tone
- NFS32-001 -
3 10 4
8   X         Swedish imminent
- SS 031711 -
2 3 4
9   X     X   Electromechanical horn 1 3 4
10   X   X     Continuous tone 27 9 26
11   X   X X   Continuous tone - Bayer - 1 17 9
12   X X       Continuous tone 27 9 26
13   X X   X   Continuous tone 1 5 3
14   X X X     Continuous tone 1 4 10
15   X X X X   Interrupted tone 1 24 12
16 X           Interrupted tone 1 24 15
17 X       X   Interrupted tone
- Bayer -
1 11 9
18 X     X     Interrupted tone 19 7 4
19 X     X X   Alternating tone 27 13 23
20 X   X       Interrupted tone
IMO SOLAS III/50 + SOLAS III/6.4
9 21 26
21 X   X   X   Interrupted tone
- abandon ship -
20 9 26
22 X   X X     Sweep up sawtooth
with gap
19 14 2
23 X   X X X   Siren 27 12 2
24 X X         Alternating tone 1 16 12
25 X X     X   Alternating tone 1 14 5
26 X X   X     Alternating tone 4 9 27
27 X X   X X   Siren 13 23 19
28 X X X       Siren 7 10 4
29 X X X   X   Siren
- Hoechst -
1 30 9
30 X X X X     Interrupted tone 1 14 26
31 X X X X X   Siren
- NF C 48-265 -
3 14 4
32 O O O O O X Choice of available tone combinations in stage 2, 3 und 4